|
For more information: Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile
MALVERN, Pa. — Oct. 19, 2009 —Vishay Intertechnology, Inc. (NYSE: VSH) today introduced the industry’s first quad precision thin film surface-mount resistor networks to feature a 20-pin 5-mm by 5-mm quad flat no-lead package with a 0.65-mm pitch and low 1-mm profile. The new package format of the QFN series saves 30 % to 60 % on PC board space compared to traditional 20-lead SOIC packages. The devices released today feature precision ratio tolerances to ± 0.05 % and stable film and performance characteristics of 500 ppm at + 70 °C for 2,000 hours. The QFN resistor networks offer low TCR to ± 25 ppm/°C and tight TCR tracking to ± 5 ppm. These specifications make the devices ideal for differential amplifier applications in industrial, telecommunication, military, medical, and test and measurement instrumentation and equipment. Due to the devices’ custom circuit capability, resistance values can be different for each resistor in the QFN networks, and range from 100 Ω per resistor to 500 kΩ per package. The devices offer power ratings of 50 mW at + 70 °C per resistor, very low noise of < - 30 dB, voltage coefficients of 0.1 ppm/V, and a temperature range of − 55 °C to +125 °C. The QFN devices are qualified to Moisture Sensitivity Level 1 per J-STD-020. Offering lead (Pb)-free terminations, the resistor networks are compliant with RoHS Directive 2002/95/EC and flame-resistant in accordance to UL 94 V-0. Custom configurations of the devices are available. Samples and production quantities of the QFN series are available now, with lead times of eight weeks for custom orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|