Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay’s New VBPW34x and VBP104x Series of High-Speed PIN Photodiodes Feature Gullwing and Reverse Gullwing SMD Packages in Clear Epoxy and Daylight Blocking Filtered Versions

Eight New Devices Offer Optical Sensitive Areas of 4.4 mm2 and 7.5 mm2 and Wide ± 65° Angle of Half Sensitivity


For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Pa. — Oct. 21, 2009 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced the VBPW34x and VBP104x series of high-speed SMD PIN photodiodes with gullwing and reverse gullwing packages in clear epoxy and daylight blocking filtered versions. The eight new devices are optimized for smoke detection, detectors in light barriers, and data transmission in a wide range of consumer and industrial applications.

The VBPW34FAS, VBPW34FASR, VBP104FAS, and VBP104FASR photodiodes feature a daylight blocking filter matched with IR emitters operating at a wavelength of 870 nm or 950 nm, such as Vishay’s TSFFxxxx series. The devices are optimized to detect infrared signals in light barrier applications covering the range of 780 nm to 1050 nm, and offer a peak wavelength of 950 nm.

For high-speed photo detection, the VBPW34S, VBPW34SR, VBP104S, and VBP104SR clear epoxy devices are ideal for signal detection in the spectral range of 430 nm to 1100 nm, and offer a peak wavelength of 940 nm.

The VBPW34x series photodiodes feature a large optical sensitive area of 7.5 mm2 that provides a high output signal of 55 μA typical at an illumination condition of 1 mW/cm2 at 950 nm and 5-V reverse bias. The VBP104x series devices offer a smaller optical sensitive area of 4.4 mm2 that provides an output signal of 35 μA and 30 % lower capacitance. The devices’ high linearity enables reliable operation over the temperature range of - 40 °C to + 100 °C.

The high-speed photodiodes offer a fast 100-ns rise and fall time, low dark current of 2 nA, and a wide angle of half sensitivity of ± 65°. The devices’ surface-mount packages measure 6.4 mm by 3.9 mm with a profile of 1.2 mm.

The lead (Pb)-free photodiodes support lead-free processing in accordance with RoHS 2002/95/EC and WEEE 2002/96/EC, and are compatible with lead-free reflow solder assembly. The VBPW34x and VBP104x series offer a floor life of 168 hours in accordance with J-STD-020.

Device Specification Table

Part number Type Package Spectral range Peak sensitivity Ira Radiant sensitive area
VBPW34FAS Daylight blocking Gullwing 780 nm to 1050 nm 950 nm 55 μA 7.5 mm2
VBPW34FASR Daylight blocking Reverse gullwing 780 nm to 1050 nm 950 nm 55 μA 7.5 mm2
VBP104FAS Daylight blocking Gullwing 780 nm to 1050 nm 950 nm 35 μA 4.4 mm2
VBP104FASR Daylight blocking Reverse gulling 780 nm to 1050 nm 950 nm 35 μA 4.4 mm2
VBPW34S Clear epoxy Gullwing 430 nm to 1100 nm 940 nm 55 μA 7.5 mm2
VBPW34SR Clear epoxy Reverse gullwing 430 nm to 1100 nm 940 nm 55 μA 7.5 mm2
VBP104S Clear epoxy Gullwing 430 nm to 1100 nm 940 nm 35 μA 4.4 mm2
VBP104SR Clear epody Reverse gullwing 430 nm to 1100 nm 940 nm 35 μA 4.4 mm2

Samples and production quantities of the new PIN photodiodes are available now, with lead times of six weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword