Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay发布业界首个系列超小型SMD红外接收器,采用两个光敏二极管和专利技术的内部EMI屏蔽,封装的厚度仅为2.35mm

TSOP75xxxW采用无镜片设计,实现了业界最佳的敏感度尺寸比,在在±75°宽的角度内,辐照度为0.3mW/m2~0.7mW/m2


TSOP752xxW TSOP753xxW TSOP754xxW irreceivers

Products mentioned:

TSOP752xxW
TSOP753xxW
TSOP754xxW
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

宾夕法尼亚、MALVERN — 2009 年 10 月 28 日 — 日前,Vishay Intertechnology, Inc.(NYSE 股市代号:VSH)宣布,推出用于遥控系统的新款系列超小型SMD红外接收器。该系列器件是业界首个采用两个光敏二极管及专利技术内部金属EMI屏蔽的产品,超薄封装的厚度仅为2.35mm。TSOP75xxxW采用无镜片设计,实现了业界最佳的敏感度尺寸比,在在±75°宽的角度内,辐照度为0.3mW/m2~0.7mW/m2

今天发布的器件中有三款是自动增益控制(AGC)版本。TSOP752xxW兼容于所有常用红外遥控数据格式。TSOP753xxWTSOP754xxW可抑制几乎所有来自节能荧光灯的虚假脉冲,包括调暗的LCD背光,并分别与短突发或长突发编码兼容。

TSOP75xxxW器件具有低功耗的特点,在3.3V电压下的典型供电电流只有0.35mA。接收器的环氧树脂封装可用做红外滤波器,其频率范围针对等离子显示屏进行了优化,可降低显示屏的发射干扰。器件可用在顶视和侧视模式中,对供电电压和纹波噪声不敏感,能够很好地抵御环境光的干扰。

TSOP75xxxW系列可满足当前及今后的消费类产品和便携式产品的需求,这些产品需要小尺寸和回流焊技术。器件针对小型手持电子设备中的遥控和数据传输应用进行了优化,如笔记本电脑、数码摄像头、便携式音乐和视频播放器,以及机顶盒、LCD电视、游戏控制器、导航系统和USB电视。

接收器的电源电压为2.5V~5.5V,工作在30kHz~56kHz的载波频率下。全部器件均符合RoHS 2002/95/EC和WEEE 2002/96/EC规范。

TSOP75xxxW接收器现可提供样品,并已实现量产,大宗订货的供货周期为六周。

Vishay..

Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”,是全球分立半导体(二极管、MOSFET和红外光电器件)和无源电子元件(电阻器、电感器和电容器)的最大制造商之一。这些元器件可用在工业、计算、汽车、消费、电信、军工、航空航天、电源及医疗市场中几乎所有类型的电子设备和装备当中。凭借产品创新、成功的战略收购,以及“一站式”服务,Vishay成功跻身业界领导厂商之列。有关Vishay的详细信息,敬请浏览网站 http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword