|
For more information: Vishay’s New PSC Series of RF Spiral Inductors for Wire Bonded Assemblies Features Low DCR to
|
|||||||||||||||||||||||||||||||||||||||||||||||
| For more information: Media contact - Andrew Post, Sr. Manager, Global Communications Phone: 1.610.251.5287 Fax: 1.610.889.9429 E-mail: andrew.post@vishay.com Sales contact: |
MALVERN, PENNSYLVANIA — Dec. 16, 2009 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced a new series of RF spiral inductors for wire bonded assemblies. Featuring low DCR, high Q, and a wide range of inductance values, the Vishay Electro-Films PSC series inductors are supported by an available RF equivalent circuit model, which allows designers to generate highly accurate computer simulations of component performance.
The PSC inductors are designed for RF circuits that require wire bondable components, including impedance tuning circuits, lumped element filters, and hybrid RF integrated circuits in communications systems and test and measurement instrumentation.
The spiral inductors feature a wide range of inductance values from
The lead (Pb)-free inductors operate over a temperature range of
Device Specification Table:
| Part Number | Inductance Value (nH) | DCR (Ohm) | Q | SRF (GHz) | ||
|---|---|---|---|---|---|---|
| 250 MHz | 1000 MHz | 250 MHz | 1000 MHz | |||
| PSC3500C | 3.5 | 3.5 | 0.26 | 8 | 14 | 10.2 |
| PSC1050B | 10.5 | 10.5 | 0.9 | 10 | 16 | 5.5 |
| PSC1250B | 12.5 | 12.5 | 0.9 | 12 | 18 | 5.0 |
| PSC1800B | 18 | 18 | 1.25 | 13 | 15 | 4.2 |
| PSC4500B | 45 | 50 | 3.4 | 13 | 8 | 2.4 |
Sample and production quantities of the PSC spiral inductors are available now, with lead times of six weeks for larger orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.