Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay’s New Power SMD White LEDs in Thermally Enhanced PLCC-4 Package Feature Two Binning Versions, High Luminous Intensity to 3550 mcd, and Thermal Resistance Down to 300 K/W

For Wider Pin Compatibility, Devices Offered With Three Anodes and One Cathode, and Three Cathodes and One Anode


VLMW321xx VLMW322xx optoled

Products mentioned:

VLMW321xx
VLMW322xx
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Pa. — Jan. 29, 2010 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced the release of new power surface-mount white LEDs in two binning versions. For a wider range of pin compatibility with similar devices, the VLMW321xx LEDs feature three anodes and one cathode, while the VLMW322xx LEDs offer three cathodes and one anode.

The devices released today feature a PLCC-4 package with a lead frame optimized to provide very low thermal resistance down to 300 K/W and power dissipation up to 200 mW, which in turn enables high drive currents up to 50 mA for twice the brightness of Vishay’s high-intensity SMD LEDs in the PLCC-2 package. For automotive applications, the VLMW321xx and VLMW322xx LEDs are automotive qualified AEC-Q101. Silicone casting provides for a long service life.

The high-intensity LEDs are intended for traffic signals and signs; interior and exterior lighting; automotive interior and exterior lighting; indicators and backlighting in household appliances, toys and games, and mobile phones; camera flashes; and general illumination for retail and window displays, emergency lighting and signs, and museums and showrooms.

Built on high-efficiency InGaN technology, the VLMW321xx and VLMW322xx devices provide a high luminous intensity of 1400 mcd to 3550 mcd, and luminous flux from 7000 mlm to 8900 mlm. The LEDs feature a 60° angle of half-intensity and a luminous intensity ratio per packing unit of less than 1.6, and are categorized, per packing unit, for luminous intensity and color.

The lead (Pb)-free and RoHS-compliant devices are available in 8-mm tape and are compatible with IR-reflow, vapor phase, and wave soldering processes according to CECC 00802 and J-STD-020, and preconditioning according to JEDEC Level 2a. The LEDs offer an ESD-withstand voltage up to 2 kV (HBM) according to JESD22-A114-B.

Samples and production quantities of the new VLMW321xx and VLMW322xx power LEDs are available now with lead times of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword