|
For more information: Vishay Releases Six New 80-V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB PackagesDevices Feature Wide Range of Current Ratings From 10 A to 30 A and VF Down to 0.57 Typical
MALVERN, Pa. — Feb. 3, 2009 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced six new single- and dual-chip 80-V TMBS® Trench MOS Barrier Schottky rectifiers in four power package options that feature a wide range of current ratings from 10 A to 30 A. The devices released today include the single-chip V(B,F,I)T1080S, V(B,F,I)T2080S, and V(B,F,I)T3080S, and the dual-chip V(B,F,I)T1080C, V(B,F,I)T2080C, and V(B,F,I)T3080C. Each device is offered in the power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB packages. With extremely low forward voltage drops down to 0.57 V typical and superior avalanche capability, the rectifiers reduce power loss and improve efficiency in freewheeling diodes and ac-to-dc and dc-to-dc converters in high-frequency power adaptors, switchmode power supplies (SMPS), desktop PCs, servers, and LCD TVs. The new rectifiers feature a maximum junction temperature of + 150 °C and are compliant to RoHS directive 2002/95/EC and WEEE 2002/96/EC. The TO-263AB package offers an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 245 °C. The TO-220AB, ITO-220AB, and TO-262AA packages feature solder bath temperatures of 275 °C maximum, 10 s, per JESD 22-B106. Device Specification Table:
Samples and production quantities of the new TMBS rectifiers are available now, with lead times of eight weeks for larger orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|
||||||||||||||||||||||||||||||||||||||||||||||||