|
For more information: Vishay Introduces Industry’s First ESCC-4001/023-Qualified, R-Failure-Rate, Thin Film Wraparound Chip Resistors With TCR Down to 10 ppm/°C and Tolerances to 0.05 %
MALVERN, PENNSYLVANIA — June 10, 2010 —Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of ESCC-4001/023-qualified, R-failure-rate, thin film wraparound chip resistors. The PFRR resistors are the industry’s first such devices to offer TCR down to 10 ppm/°C and tolerances to 0.05 % Intended for high-reliability military, aerospace, and medical applications with stringent performance requirements, the Vishay Sfernice resistors offer load-life stability of 0.25 % at ± 70 °C for 8000 hours at rated power. Established reliability is assured through 100 % screening and extensive environmental lot testing, through which the devices have been rated for an “R” failure rate level (0.01% per 1000 hours). Offered in four case sizes with on-resistance from 100 Ω to 3.01 MΩ, the devices are optimized for low-noise applications including precision measurement of loop voltage, blood pressure, and oxygen levels; voltage comparators; plus acoustic and telecommunication equipment in satellites, missiles, submarines, aircraft, blood pumps, and blood monitoring test devices. The PFRR resistors feature SnPb terminations over a nickel barrier layer that enables operation at temperatures up to + 155 (C, and an alumina substrate for high power ratings to 0.50 W at 70 (C. The devices offer very low noise < − 35 dB and a low voltage coefficient of < 0.01 ppm/V. The resistors are offered in waffle pack or tape-and-reel packaging, and are halogen free according to IEC 61249-2-21. Device Specifications Table:
Samples and production quantities of the new devices are available now, with lead times of twelve weeks for larger orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|
|||||||||||||||||||||||||||||||