Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

Vishay Intertechnology Releases New Series of Screw-Terminal Power Aluminum Capacitors With Long Life of 5000 Hours at +105°C and High Ripple Current to 34.8 A in 11 Case Sizes

104 PHL-ST Capacitors Offer High Capacitance/Voltage Combinations to 6800 µF at 450 V and 33 000 µF at 200 V


104 PHL-ST

Products mentioned:

104 PHL-ST
For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

This release in:

MALVERN, PENNSYLVANIA — Feb. 14, 2011 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced a new series of screw-terminal power aluminum capacitors with a long useful life of 5000 hours at +105°C and high rated ripple current to 34.8 A at +105°C in 11 case sizes ranging from 35 mm by 60 mm to 90 mm by 220 mm.

Featuring a cylindrical aluminum case insulated with a blue sleeve and pressure relief in their sealing disc, the new 104 PHL-ST capacitors feature high capacitance/voltage combinations, including 6800µF at 450 V and 33 000µF at 200V, both in the large 90 mm by 220 mm case size.

The devices are available with 8 mm M5 high-post terminals, or 13 mm M6 low-post terminals. The capacitors are compliant to RoHS Directive 2002/95/EC, and are available in standard or bolt nut versions.

As polarized aluminum electrolytic capacitors with a non-solid electrolyte, the 104 PHL-ST devices are ideally suited for DC link capacitors in high-power switched mode converters and energy storage in pulsed power applications. End products include transport, medical, and industrial equipment, UPS devices, welding devices, single- and three-phase motor controls, and solar and wind inverters.

Device Specification Table:

Case size (D x L in mm) 35 x 60 to 90 x 220
Capacitance range 150 µF to 33 000 µF
Tolerance ± 20 %
Ripple current 1.5 A to 34.8 A
Rated voltage range 200 V to 450 V
Temperature range - 40 °C to + 105 °C
Useful life at + 105 °C 5000 hours
Shelf life at 0 V, + 105 °C 1000 hours
Sectional specification IEC 60384-4/EN130300
Climatic category IEC 60068 40/105/56

Samples and production quantities of the 104 PHL-ST capacitors are available now, with lead times of 12 weeks.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword