|
For more information: Vishay Intertechnology Releases 45 V TMBS® Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB PackagesDevices feature wide range of current ratings from 10 A to 60 A and VF down to 0.28 V typical at 5 A.
MALVERN, Pa. — Mar. 7, 2011 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced a major portfolio expansion for its TMBS® rectifiers utilizing Trench MOS Barrier Schottky technology. Released today were 20 new 45 V devices in four power package types and featuring a wide range of current ratings from 10 A to 60 A. The power package devices released today include the dual-chip V(B,F,I)T1045C, V(B,F,I)T2045C, V(B,F,I)T3045C, V(B,F,I)T4045C, and V(B,F,I)T6045C. Each device is offered in the power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB packages. With extremely low forward voltage drops down to 0.28 V typical at 5 A , these TMBS rectifiers reduce power losses and improve efficiency in high-frequency DC/DC converters, switchmode power supplies (SMPS), freewheeling and OR-ing diodes, and reverse battery protection in desktop PCs, servers, and LCD TVs. All devices feature a maximum junction temperature of + 150 °C and are compliant to RoHS Directive 2002/95/EC and WEEE 2002/96/EC. The TO-263AB package offers an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 245 oC. The TO-220AB, ITO-220AB, and TO-262AA packages feature solder bath temperatures of 275 °C maximum, 10 s, per JESD 22-B106, and are halogen-free according to the IEC 61249-2-21 definition. Device Specification Table:
Samples and production quantities of the new 45 V TMBS rectifiers are available now, with lead times of eight weeks for larger orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|
||||||||||||||||||||||||||||||||||||||||||||||||||