|
For more information: Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors With New Device in the 3232 Case SizeIHLP-3232DZ-01 Features Ultra-Low 4.0 mm Profile, Inductance Values From 0.22 µH to 10.0 µH and Maximum DCR Down to 1.68 mΩ
MALVERN, PENNSYLVANIA — June 23, 2011 — Vishay Intertechnology, Inc. (NYSE: VSH) today launched a new IHLP® low-profile, high-current inductor in the 3232 case size, featuring an 8.18 mm by 8.64 mm footprint and ultra-low 4.0 mm profile. The IHLP-3232DZ-01 offers high efficiency with maximum DCR down to 1.68 mΩ and a wide range of standard inductance values from 0.22 µH through 10.0 µH. With a frequency range up to 5 MHz, the new IHLP-3232DZ-01serves as a high-performing, space- and power-saving solution for voltage regulator module (VRM) and dc-to-dc converter applications in end products including next-generation mobile devices; notebooks, desktop computers, servers, graphic cards, portable gaming systems, personal navigation systems, personal multimedia devices, and automotive systems; low-profile, high-current power supplies and point of load (POL) converters; distributed power systems; and field-programmable gate arrays (FPGAs). The IHLP-3232DZ-01offers an inductance range from 0.22 µH to 10.0 µH, a saturation current range from 9.0 A up to 34.0 A, a heat rating current range from 5.2 A to 30.7 A, and maximum DCR from 1.68 mΩ to 59.90 mΩ. The new inductor handles high transient current spikes without hard saturation. Packaged in an RoHS-compliant, 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra-low levels, the device is specified for an operating temperature range of − 55 °C to + 125 °C, with high resistance to thermal shock, moisture, mechanical shock, and vibration. Samples and production quantities of the new inductor are available now, with lead times of 10 weeks for large orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com. IHLP is a registered trademark of Vishay Dale Electronics, Inc. |