Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay Intertechnology Releases 34 New 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers in Six Power Packages with Four Different Forward Voltage Drop vs. Recovery Time Trade-Off Options

For PFC in SMPS applications, 8 A, 15 A, and 30 A devices provide extremely low reverse recovery times down to 17 ns and reverse recovery charge to 77 nC.


For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, PENNSYLVANIA — June 30, 2011 — Vishay Intertechnology, Inc. (NYSE: VSH) today launched 34 new 600 V FRED Pt® Hyperfast and Ultrafast rectifiers in six power packages. Combining extremely fast and soft recovery time with low forward voltage drop and reverse recovery charge, the new devices reduce switching and conduction losses in high-efficiency PFC in SMPS applications.

The devices released today are offered with 8 A, 15 A, and 30 A forward currents for 200 W to 3 kW power supplies in a wide range of applications, including DCM, CRM, and CCM PFC in SMPS applications, input booster circuits, high-frequency output rectification, freewheeling diodes, and adapters. Typical end products will include desktop PCs, servers, telecom equipment, air conditioners, UPS, industrial motor drivers, and solar inverter systems.

Available in the power TO-220AC, TO-220 FULLPAK, TO-263AB (D2PAK), TO-262 (I2PAK), TO-247AC, and modified TO-247AC packages (in addition to bare die/wafers), the rectifiers feature five forward voltage classes from 1.07 V to 3.40 V at 8 A and 15 A, and 2.0 V to 2.65 V for 30 A devices.

Reverse recovery time at room temperature starts at 17 ns (at IF =8 A, di/dt = 200 A/µs, VR = 390 V), while reverse recovery charge at + 125 °C starts at 77 nC (at IF = 8 A, di/dt = 200 A/µs, VR = 390 V).

The new rectifiers are part of Vishay’s Hyperfast “H” and “X” series and Ultrafast “L” series. In addition, the new “U” series was specifically developed for ultrafast soft recovery time. The devices feature an improved chip design for increased reliability exceeding standard requirements for resistance to moisture and IR stability over time.

The rectifiers offer a max. operating junction temperature of + 175 °C for a more robust and cost-effective design, and extremely low leakage. Compliant to RoHS Directive 2002/95/EC (the TO-247AC package is completely lead [Pb]-free), the devices are halogen- free according to the IEC 61249-2-21 definition, and designed and qualified according to JEDEC-JESD47.

Samples and production quantities of the new rectifiers are available now, with lead times of 12 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

FRED Pt is a registered trademark of Vishay Intertechnology, Inc.

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword