Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay Intertechnology Introduces Super-Thin ChipLEDs in White and a Range of Colors With Exceptional Brightness in Smallest Surface-Mount Package

Devices Feature Maximum Luminous Intensity of 450 mcd for Colors and 180 mcd for White, With Height Profile of 0.8 mm


For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Pa. — Jan. 26, 2012 — Vishay Intertechnology, Inc., (NYSE: VSH) today announced a series of super-thin, ultra-bright LEDs in the smallest SMD 0603 package. The new VLMx1300 series of LEDs uses an innovative ChipLED technology, paving the way for smaller end products with higher performance, more flexibility in design, and enhanced applications. The 0603 VLMx1300 LEDs will serve in small-scale, high-brightness products that must work reliably in demanding environments.

All LEDs in the VLMx1300 series are mounted on highly reliable PCBs measuring 1.6 mm x 0.8 mm x 0.55 mm, and have an extremely wide 130° viewing angle. Available colors include super red, soft orange, yellow, yellow green, true green, blue, and white. Using ultra-bright AllnGaP and InGaN technologies (depending on color), the color LEDs have a luminous intensity as high as 450 mcd at a forward current of 20 mA and a maximum forward voltage of 3.8 V. Blue is available with a protection diode that provides ESD immunity up to 8,000 V. The white LED has a maximum luminous intensity of 180 mcd at a forward current of 5 mA and a maximum forward voltage of 3.15 V. The table below lists characteristics by part number.

DEVICE SPECIFICATIONS TABLE
PART COLOR LUMINOUS INTENSITY(mcd) at IF (mA) Technology
MIN. TYP. MAX.

VLMS1300 Super red 18 54 - 20 AlInGaP
VLMO1300 Soft orange 45 90 - 20 AlInGaP
VLMY1300 Yellow 28 - 180 20 AlInGaP
VLMG1300 Yellow green 18 35 - 20 AlInGaP
VLMTG1300 True green 71 - 450 20 InGaN
VLMB1300 Blue 28 - 180 20 InGaN
VLMB1310 Blue 28 - 180 20 InGaN
VLMW1300 White 45 - 180 5 InGaN/yellow converter

The VLMx1300 ChipLED series’ low profile, exceptional brightness, and reliability make the color versions ideal for backlight applications including keypads, navigation systems, cellular phone displays, displays for industrial control systems, miniaturized color effects, and traffic displays. The white version works well in backlighting for telephone and fax, audio and video equipment, office equipment, indoor and outdoor message boards, and flat backlight for LCDs, switches, and symbols.

The devices are available in 8 mm tape on a 7 in. diameter reel grouped by luminous intensity and wavelength to ensure an even appearance in end products. They are compatible with IR reflow soldering and compliant to RoHS Directive 2002/95/EC and in accordance to WEEE 2002/96/EC. VLMx1300 LEDs are lead (Pb)-free and are suitable for lead (Pb)-free soldering.

Samples and production quantities of the new ChipLEDs are available now, with lead times of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword