MENU
< Back  

For more information:
Media contact -  Bob Decker, Redpines
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

Vishay Intertechnology Trench PT and FS IGBT Platform Reduces Conduction and Switching Losses for High Efficiency

600 V and 650 V IGBTs Offer Low VCE(ON) and Fast and Soft Switching for Motor Drives, UPS, and Solar and Welding Inverters


IGBT
For more information:
Media contact -  Bob Decker, Redpines
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa. — Dec. 10, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced its new Trench IGBT (Insulated Gate Bipolar Transistor) platform featuring Punch Through (PT) and Field Stop (FS) technologies. Designed to increase efficiency in motor drives, UPS, solar inverters, and welding machine inverters, the Vishay Semiconductors devices, provided as bare die, offer low collector-to-emitter voltages and fast and soft turn-on and turn-off for low conduction and switching losses, while providing breakdown voltages to 650 V for increased reliability.

Available in various die sizes with collector current ratings from 30 A to 240 A and breakdown voltages of 600 V and 650 V, the IGBT chips released today include Trench PT and FS devices, each available as sawn or unsawn die.

Offering extremely low conduction losses, the Trench PT devices feature a negative temperature coefficient for low collector-to-emitter voltages down to 1.07 V at 50 % rated current and 1.34 V at full rated current and +125 C. With their Trench construction, the IGBTs offer a smaller size than planar devices, providing higher current density and lower thermal resistance, without compromising performance and reliability. The Trench PT IGBTs are optimized for low switching frequencies to 1 kHz.

Vishay's Trench FS devices reduce conduction losses with collector-to-emitter saturation voltage down to 1.45 V at full current and 25 C, while providing fast and soft switching for reduced power consumption and low turn-on and turn-off losses. In addition, the device's soft turn-off reduces peak overvoltages, extends power ratings, and simplifies circuit layouts. The FS IGBTs offer a high operating temperature to +175 C for a more robust design, while their 6 s short circuit rating time at high temperature (150 C) allows for safe and reliable operation under extreme load and failure conditions. The devices' low and positive temperature coefficient of the saturation voltage enables simple paralleling.

Device Specification Table:

Part # VCE (V) IC (A) VCE(ON) /
VCEsat (V)
Technology Die size (mm) Die type
VS-GC200A060LC 600 200 1.34 Trench PT 12.6 x 10.3 Sawn
VS-GC200A060LB 600 200 1.34 Trench PT 12.6 x 10.3 Unsawn
VS-GC030C060TC 600 30 1.45 Trench FS 3.5 x 4.3 Sawn
VS-GC030C060TB 600 30 1.45 Trench FS 3.5 x 4.3 Unsawn
VS-GC030C065TC 650 30 1.50 Trench FS 3.5 x 4.3 Sawn
VS-GC030C065TB 650 30 1.50 Trench FS 3.5 x 4.3 Unsawn
VS-GC200C060TC 600 200 1.45 Trench FS 10.3 x 9.8 Sawn
VS-GC200C060TB 600 200 1.45 Trench FS 10.3 x 9.8 Unsawn
VS-GC200C065TC 650 200 1.50 Trench FS 10.3 x 9.8 Sawn
VS-GC200C065TB 650 200 1.50 Trench FS 10.3 x 9.8 Unsawn
VS-GC240C060TC 600 240 1.45 Trench FS 12.6 x 10.3 Sawn
VS-GC240C060TB 600 240 1.45 Trench FS 12.6 x 10.3 Unsawn
VS-GC240C065TC 650 240 1.50 Trench FS 12.6 x 10.3 Sawn
VS-GC240C065TB 650 240 1.50 Trench FS 12.6 x 10.3 Unsawn

The devices are optimized for use in power modules and can be combined with Vishay's new FRED Pt Gen 4 Ultrafast soft diodes, where they will offer exceptionally low EMI, maximum operating temperature of +175 C, and plug-and-play reliability for single- and three-phase inverters, power factor correction (PFC) circuits, and full- and half-bridge DC/DC converters.

The ideal match − Trench IGBT plus FRED Pt Gen4 Diode

IGBT Part # FRED Pt Gen4 Part # Speed BVCES (V) IC (A) VF TYP (V) Die Size
(mm)
Application
VS-GC030C060TB VS-4FD156U06A6BC U 600 30 1.4 3.96 x 2.59 Motor Drive
VS-4FD156H06A6BC H 600 30 1.65 3.96 x 2.59 UPS
VS-GC200C060TB VS-4FD378U06A6BC U 600 200 1.45 9.6 x 6.04 Motor Drive
VS-4FD378H06A6BC H 600 200 1.6 9.6 x 6.04 UPS

Samples of the above released IGBT and freewheeling diode parts can be ordered now for customer evaluation and qualification. Production ramp-up will take place in 2015. Lead times are six to eight weeks for large orders. Further information is available on request from die-wafer@vishay.com.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Bob Decker, Redpines
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in: