Vishay Intertechnology Automotive-Grade PIN Photodiodes Deliver 7.5 mm2 Sensitive Area in Low-Profile Packages

AEC-Q101-Qualified, Surface-Mount Devices Offer High Reverse Light Current to 48 A and Low Dark Current of 2 nA


VEMD5010X01, VEMD5110X01

Products mentioned:

VEMD5010X01
VEMD5110X01
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
MALVERN, Pa. — Dec. 18, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) is broadening its optoelectronics portfolio with the introduction of two new automotive-grade high-speed silicon PIN photodiodes in top-view, surface-mount packages measuring 5 mm by 4 mm by 0.9 mm. Offering a large sensitive area of 7.5 mm2, the Vishay Semiconductors VEMD5010X01 and VEMD5110X01 provide high radiant sensitivity with a reverse light current of 48 A and a very low dark current of 2 nA for automotive, industrial, and medical applications.

The AEC-Q101-qualified devices released today are manufactured using Vishay's new foil assisted mold (FAM) technology. The photodiodes' leadframe, bond wire, and connection pads are molded in a black epoxy, while a free cavity above the radiant sensitive area allows light to enter the package for signal generation. This design enables a smaller overall package size with a lower height profile, while maintaining a large radiant sensitive area. In addition, thermal stress on the bond is reduced for increased robustness and reliability.

The photodiodes are optimized for photo detection in applications such as rain, light, and tunnel sensors; smoke detectors; wearable electronics; and data transmission and road cash systems. For the detection of visible and near infrared radiation, the VEMD5010X01's free cavity is filled with a clear epoxy for a wide sensitivity range from 430 nm to 1100 nm. For 790 nm to 1050 nm infrared applications, the VEMD5110X01 utilizes a black daylight filtering epoxy and is matched with 850 nm to 940 nm IR emitters.

The VEMD5010X01 and VEMD5110X01 feature fast response times, 65 angles of half sensitivity, a wide temperature range of -40 C to +110 C, and 940 nm wavelengths of peak sensitivity. RoHS-compliant, halogen-free, and Vishay green, the photodiodes provide a moisture sensitivity level (MSL) of 4 in accordance with J-STD-020 for a floor life of 72 hours.

Resources:

Check distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.