Vishay Intertechnology Enhances E/H Series MIL-PRF-55342-Qualified Thin Film Resistors With “T” Level Failure Rate
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
MALVERN, Pa. — Feb. 3, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has enhanced its E/H series of precision MIL-PRF-55342-qualified thin film surface-mount resistor chips to offer a “T” level failure rate for critical space applications. The QPL devices are qualified to TCR characteristics E, H, K, L, and M in 12 case sizes.

The established reliability of the Vishay Dale Thin Film resistors is assured through 100 % screening and extensive environmental testing that includes complete 100 % Group A power conditioning and Group B lot testing, through which the devices have been rated and approved for a "T" failure rate level. In addition, the thin film resistors meet the ASTM-E595 requirements for outgassing in a vacuum environment.

Intended for satellite and communication applications with stringent performance requirements, the E/H series' all-sputtered wraparound terminations provide excellent adhesion and dimensional uniformity. The devices feature an electroplated nickel barrier layer for operating conditions to +150 C, a TAMELOX resistive element, and a high-purity alumina substrate for high power ratings to 1000 mW.

In addition to very low noise of less than −25 dB and a low voltage coefficient of < 0.1 ppm/V, E/H series resistors offer an absolute TCR down to 25 ppm/C, laser-trimmed tolerances down to 0.1 %, and a wide resistance range from 10 Ω to 6.19 MΩ, depending on case size and TCR characteristics. The devices provide a shelf-life stability of 0.01 % and are offered in antistatic waffle pack or tape-and-reel packaging.

Device Specifications Table:

Part Case size Power rating (mW) Working voltage (V) Resistance range (Ω)
M55342/01 0502 50 40 20 to 150 k
M55342/02 0505 125 40 20 to 301 k
M55342/03 1005 200 75 10 to 649 k
M55342/04 1505 150 125 10 to 1.69 M
M55342/05 2208 225 175 10 to 3.16 M
M55342/06 0705 150 50 10 to 475 k
D55342/07 1206 250 100 10 to 1.5 M
M55342/08 2010 800 150 10 to 4.02 M
M55342/09 2512 1000 200 10 to 6.19 M
M55342/10 1010 500 75 49.9 to 1 M
M55342/11 0402 50 30 20 to 100 k
M55342/12 0603 100 50 10 to 258 k

Samples and production quantities of the new “T” level devices are available now with lead times of 10 weeks.

Product datasheet on the Vishay website

Check distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.