Vishay Intertechnology Standard Rectifiers Offer ESD Capability in Thin SMPD Package for Automotive Applications
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
MALVERN, Pa. — Feb. 4, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced new AEC-Q101-qualified, 100 V to 600 V standard rectifiers that combine ESD capability with a wide range of current from 10 A to 20 A. For space-constrained application, the new SE10DxHM3/1, SE12DxHM3/1, and SE20DxHM3/1 are offered in the SMPD (TO-263AC) package, which features an extremely low 1.7 mm profile and is footprint-compatible with the D2PAK.

Featuring low forward voltage drops down to 0.96 V typical at 12 A, the SE10DxHM3/1, SE12DxHM3/1, and SE20DxHM3/1 reduce power loss and improve efficiency for general purpose power line polarity protection in automotive applications. With their ESD capability, the devices can provide class H3B (> 8 kV) performance based on the AEC-Q101-001 human body model (contact mode).

Built on an oxide planar chip technology, the new rectifiers feature maximum operation junction temperature of + 175 C, and an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260 C. Ideal for automated placement, the devices are compliant to ROHS Directive2011/65EU and halogen-free according to JEDEC JS709A standards.

Device Specification Table:

Product
Categories
Vishay P/N IF
(A)
VRRM
(V)
VF at IF and TJ IF SM
(A)
TJ max
(C)
VF
(V)
IF
(A)
TA
(C)
Standard SE10DBHM3/I 10 100 0.96 10 125 110 175
SE10DDHM3/I 10 200 0.96 10 125 110
SE10DGHM3/I 10 400 0.96 10 125 110
SE10DJHM3/I 10 600 0.96 10 125 110
SE12DBHM3/I 12 100 0.96 12 125 125
SE12DDHM3/I 12 200 0.96 12 125 125
SE12DGHM3/I 12 400 0.96 12 125 125
SE12DJHM3/I 12 600 0.96 12 125 125
SE20DBHM3/I 20 100 1.03 20 125 150
SE20DDHM3/I 20 200 1.03 20 125 150
SE20DGHM3/I 20 400 1.03 20 125 150
SE20DJHM3/I 20 600 1.03 20 125 150

Samples and production quantities of the SE10DxHM3/1,SE12DxHM3/1, and SE20DxHM3/1 are available now, with lead times of six weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.