New Vishay Intertechnology IR Emitters Featuring SurfLight™ Technology Reduce Component Count and Solution Cost

High-Speed Devices in Leaded and SMD Packages Provide Radiant Intensity to 600 mW/sr and Invisible IR Radiation
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
MALVERN, Pa. — Apr. 14, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today broadened its optoelectronics portfolio with the release of new high-speed 940 nm infrared (IR) emitters in leaded and SMD packages. Built on Vishay's SurfLight™ surface emitter chip technology, the Vishay Semiconductors devices provide up to five times greater radiant intensity than standard IR emitters, reducing component counts, improving performance, and lowering solution costs in a wide range of infrared illumination, data transmission, and gesture recognition applications.

The devices released today include one leaded 5 mm IR emitter with a parabolic lens, and eight SMD devices in 0805, PLCC-2, top-looking, and side-looking packages. Unlike standard IR emitters that emit light in all directions, Vishay's SurfLight devices emit nearly all the light and power out of the top of the chip. With most of the light concentrated on the surface, higher intensity is achieved; up to an exceptionally high 600 mW/sr for the leaded emitter and from 10 mW/sr to 120 mW/sr for the SMD devices.

The SurfLight emitters combine their high brightness with narrow angles of half intensity of 3 for the leaded device and 9 to 60 for SMD devices. With their 940 nm wavelength and narrow spectral bandwidth, the emitters guarantee invisible infrared radiation for CMOS cameras in CCTV and night vision systems, gaming, smoke detectors, light curtains, proximity sensors, and IR touch panels. For automotive applications, the SMD VSMY1940X01 and VSMY3940X01 are AEC-Q101 qualified.

The IR emitters offer fast rise and fall times of 10 ns, low forward voltages down to 1.32 V at 20 mA, and radiant power to 55 mW. Top-looking devices are package matched with Vishay's VEMD2000X01 and VEMD2503X01 series detectors, while side-looking devices are matched with the VEMD2xx3SLX01 and VEMT2xx3SLX01. The IR emitters are suitable for high pulse current operation, offer a floor life up to four weeks, and moisture sensitivity levels of 2a and 3 in accordance with J-STD-020. Supporting lead (Pb)-free reflow soldering, the devices are RoHS-compliant, halogen-free, and Vishay GREEN.

Device Specification Table:

Part # Radiant intensity (mW/sr) Angle of half intensity () Forward voltage (V) Radiant power (mW) Package (mm)
VSLY5940 600 3 1.65 55 T-1
(5)
VSMY1940X01 10 60 1.45 50 0805
(2 x 1.25 x 0.85)
VSMY3940X01 15 60 1.44 55 PLCC-2
(3.5 x 2.8 x 1.75)
VSMY2940G/RG 120 10 1.55 55 Top-view with lens
(2.3 x 2.3 x 2.8)
VSMY2943G/RG** 35 28 1.55 55 Top-view with lens
(2.3 x 2.3 x 2.55)
VSMY2943SL** 35 28 1.55 55 Side-view with lens
(2.3 x 2.55 x 2.3)
VSMY14940* 82 9 1.32 40 Side-view with lens
(3.2 x 2.51 x 1.2)

*70 mA forward current

**Pending release—Q2 2015

Samples and production quantities of the new IR emitters are available now, with lead times of eight to 16 weeks for larger orders.

Resources:

Check distributor stock on the Vishay website: VSLY5940, VSMY14940

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

SurfLight is a trademark of Vishay Intertechnology