New Vishay Intertechnology Series of Snap-in Power Aluminum Capacitors Offers Compact Case Sizes Down to 20 mm by 25 mm

For Audio, Industrial, and General Power Supply Applications, Devices Feature High Capacitance to 47,000 F


PMGSI

Products mentioned:

256 PMG-SI
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
MALVERN, Pa. — April 21, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of miniaturized snap-in power aluminum capacitors with high capacitance from 820 F to 47,000 F in compact cases down to 20 mm by 25 mm. Designed for audio, industrial, and general power supply applications, 256 PMG-SI capacitors offer a long useful life, high ripple current, and low ESR.

Featuring a cylindrical aluminum case with a pressure relief valve, insulated with a blue PET sleeve, the new Vishay BCcomponents snap-in capacitors released today are available in 17 case sizes ranging from 20 mm by 25 mm to 35 mm by 45 mm, with voltages from 16 V to 100 V. The devices offer a wide temperature range from -40 C to +105 C, useful life of 2000 hours at +105 C, ripple current to 4.85 A, and ESR down to 14 mΩ.

As polarized aluminum electrolytic capacitors with a non-solid electrolyte, 256 PMG-SI series devices are ideally suited for smoothing, filtering, and energy storage in pulsed power applications for audio amplifiers, LED drivers, UPS systems, and solar power micro-inverters. The capacitors are lead (Pb)-free and RoHS-compliant.

Device Specification Table:

Case size (D x L in mm 20 x 25 to 35 x 45
Capacitance range 820 F to 47,000 F
Tolerance 20 %
Rated voltage 16 V to 100 V
Ripple current at 120 Hz and + 105 C 1.14 A to 4.85 A
Category temperature range -40 C to +105 C
Useful life at +105 C 2,000 hours
Shelf life at 0 V and +105 C 1,000 hours
Max. ESR at 120 Hz and +20 C 14 mΩ to 332 mΩ
Sectional specification IEC 60384-4/EN130300
Climatic category IEC 60068 40/105/56

Samples of the 256 PMG-SI series capacitors are available now. Production quantities are available with lead times of 10 to 14 weeks.

Resources:

Buy It Now

Check distributor stock on Vishay website:

http://www.vishay.com/search?query=MAL2256&type=inv&search-inventory-submit.x=23&search-inventory-submit.y=12

Weekly Updates

Sign up for Vishay Newsfeed

https://www.vishay.com/account/your-account

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.