Vishay Intertechnology PLTT Precision High-Temperature Thin Film Chip Resistor Now Available in Automotive-Qualified 0603 Case

Device Offers High Operating Temperature to +230 C and Low TCR Down to 5 ppm/C


PLTT

Products mentioned:

PLTT
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
MALVERN, Pa. — May 4, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that its PLTT precision high-temperature thin film chip resistor is now available in an AEC-Q200 automotive-qualified 0603 case size. Providing a greater than 100 C extension over conventional chip resistors, the Vishay Dale Thin Film PLTT 0603 features a wide operating temperature range from -55 C to +230 C, a low absolute TCR down to 5 ppm/C, and laser-trimmed tolerances down to 0.02 %.

With stable film and performance characteristics of 0.5 % ppm at +175 C for 2000 h at 50 % of rated power, the resistor released today is optimized for the low-noise single-signal processing required to compensate for low offset and temperature drift in high-temperature automotive environments, such as exhaust sensing. The device will also deliver reliable performance in down-hole applications, high-precision oil and gas exploration, and telecommunications and industrial equipment.

The PLTT 0603 provides a wide resistance range from 250 Ω to 150 kΩ, with non-standard values available. The devices feature very low noise of < -30 dB, a low voltage coefficient of 0.1 ppm/V, power dissipation ratings from 150 mW to 1 W, and 75 V to 200 V maximum working voltages. PLTT series devices are also available in the 0805, 1206, 2010, and 2512 case sizes with resistance values up to 3 MΩ.

Device Specification Table:

Case size Power rating at 70 C (mW) Working voltage (V) Resistance range (Ω)
0603 150 75 250 to 130 k
0805 250 100 250 to 260 k
1206 400 200 500 to 775 k
2010 800 200 500 to 2 M
2512 1000 200 500 to 3 M

The PLTT 0603 resistor feature a high-purity ceramic substrate, < 10 in gold terminations over nickel barrier for high-temperature HMP soldering, and corrosion-resistant special passivation method (SPM) enhancement. The lead (Pb)-free device is RoHS-compliant, halogen-free, and flame-resistant in accordance to UL 94 V-0.

Samples and production quantities of the PLTT resistor in the 0603 case sizes are available now, with lead times of eight weeks.

Resources:

Product datasheet on the Vishay website:

Check distributor stock on the Vishay website:

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.