New Vishay Intertechnology Thick Film Chip Resistors Deliver High Voltages to 500 V in Compact 0805 and 1206 Case Sizes


RCV e3

Products mentioned:

RCV e3
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
MALVERN, Pa. — May 7, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today released a new series of thick film chip resistors designed to meet the demand for high voltages in industrial and medical applications, while saving valuable PCB space. Vishay Draloric RCV e3 devices offer high limiting element voltages of 400 V and 500 V in the compact 0805 and 1206 case sizes, respectively.

With their high voltages, RCV e3 series resistors can replace multiple standard devices of the same size to save placement cost and board space in power supplies, battery chargers, vacuum tubes, and converters. The RCV0805 e3 and RCV1206 e3 feature operating voltages of 400 V and 500 V, respectively, power ratings of 0.125 W and 0.25 W, insulation voltage > 500 V, and high-temperature operation to +155 C. The devices offer tolerances of 1 % and 5 %, TCR of 100 ppm/K and 200 ppm/K, and a resistance range from 100 kΩ to 10 MΩ.

RCV e3 series resistors feature a protective metal glaze layout suitable for high-voltage operation on high-quality ceramic, and pure tin solder contacts on a nickel barrier layer for compatibility with lead (Pb)-free and lead-containing soldering processes. The devices are compliant to RoHS directive 2011/65/EU and halogen-free according to the JEDEC JS709A definition.

Samples and production quantities of the RCV e3 resistors are available now, with lead times of eight weeks for larger orders.

Resources:

Check distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.