Vishay Intertechnology Professional Thin Film MELF Resistors Provide Industry-High Operating Voltages to 1000 V

Available in 0204 and 0207 Case Sizes, Devices Offer High Stability and Reliability for Industrial, Lighting, and Medical Applications
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
MALVERN, Pa. — June 5, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced new high-voltage professional thin film MELF resistors in the 0204 and 0207 case sizes. Designed for industrial, lighting, and medical applications with high stability and reliability requirements, the Vishay Beyschlag MMA 0204 HV and MMB 0207 HV resistors combine a robust construction with industry-high operating voltages to 1000 V.

Built on an advanced metal film technology, the devices released today provide proven reliability for high-voltage electronic circuits in lighting ballasts and LED drivers, industrial inverters and converters, battery management systems, and medical equipment. In these applications, the resistors save board space and simplify designs by replacing devices in larger case sizes, multiple resistors in similar case sizes, and leaded resistors.

The MMA 0204 HV and MMB 0207 offer a resistance range from 340 kΩ to 10 MΩ with tolerance of 1 %, TCR of 50 ppm/K, rated power dissipation to 1.0 W at +70 C, and excellent long-term stability down to < 0.5 % after 1000 hours. Suitable for processing on automatic SMD assembly systems, the lead (Pb)-free devices are RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Case size 0204 0207
Resistance range 340 kΩ to 10 MΩ
TCR 50 ppm/K
Tolerance 1 %
Rated Dissipation P70 0.4 W 1.0 W
Operating voltage 500 V 1000 V
Operating temp. range -55 C to +155 C

Samples and production quantities of the MMA 0204 HV and MMB 0207 HV are available now, with lead times of six to eight weeks for larger orders.

Resources:

Check MMA 0204 HV Professional distributor stock on the Vishay website

Check MMB 0207 HV Professional distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.