Vishay Intertechnology High-Voltage Thin Film Flat Chip Resistors Enable Precise Voltage Measurement While Reducing Component Counts and Saving Board Space

For High-Voltage Circuitry, Devices Combine Operating Voltages to 1000 V With Low VCR < 1 ppm/V, Low 10 ppm/K TCR, and Tight 0.1 % Tolerances


TNPV e3

Products mentioned:

TNPV e3
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
MALVERN, Pa. — June 16, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of high-voltage thin film flat chip resistors that is the industry's first to combine precision properties — low VCR < 1 ppm/V, tight tolerances to 0.1 %, and low TCR down to 10 ppm/K — with high operating voltages to 1000 V. With typical thin film chip resistors in comparable case sizes only offering voltages to 200 V, Vishay Draloric TNPV e3 series devices reduce component counts to save board space and lower costs in precision high-voltage circuits by replacing larger resistors and multiple devices in similar case sizes. Special high-voltage thick film resistors can also be replaced, which allows for significantly enhanced performance due to superior voltage coefficient and unrivaled precision properties at high voltages.

Available in the 1206 and 1210 case sizes, Vishay’s TNPV e3 series covers a resistance range from 121 kΩ to 3.01 MΩ, operates over a temperature range of -55 C to +125 C, and offers rated dissipation to 0.33 W at an ambient temperature of 70 C. The resistors are extremely stable and reliable in various environmental conditions, as confirmed by their excellent load-life stability of ≤ 0.05 % for 1000 hours at rated power and +70 C, superior moisture resistivity for operation at 85 C and 85 % relative humidity for 1000 hours, and sulfur resistivity in accordance to ASTM B 809.

These specifications allow designers to use the RoHS-compliant and halogen-free devices for most fields of modern electronics where precision, reliability, and stability at high operating voltages are primary concerns. Precise voltage measurement is essential for various industrial and automotive high-voltage applications, including power and frequency inverters for photovoltaics, wind energy, and electric vehicles (EVs) and hybrid-electric vehicles (HEVs); battery management systems for EVs and HEVs; lighting; and test and measurement equipment.

Device Specification Table:

Description TNPV1206 e3 TNPV1210 e3
Case size 1206 1210
Resistance range 160 kΩ to 2 MΩ 121 kΩ to 3.01 MΩ
Resistance tolerance 1 %; 0.5 %; 0.1 %
TCR 50 ppm/K; 25 ppm/K; 15 ppm/K; 10 ppm/K
Voltage coefficient VCR < 1 ppm/V
Rated dissipation (P70) 0.25 W 0.33 W
Maximum operating voltage 700 V 1000 V

Samples and production quantities of the TNPV e3 series resistors are available now, with typical lead times of eight to ten weeks for larger orders.

Resources:

TNPV e3 product datasheet

Check distributor stock on the Vishay website

Weekly updates: Sign up for Vishay Newsfeed.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.