New Vishay Intertechnology Ceramic Disc Capacitors Increase Reliability and Save Space With High Pulse Strength to 10 kV in Reduced Sizes


VY1 Compact

Products mentioned:

VY1 Compact Series
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
MALVERN, Pa. — June 26, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has extended its popular VY1 series of AC-line-rated ceramic disc safety capacitors with new devices offering reduced sizes and higher pulse strength up to 10 kV. With body diameters down to 7.5 mm, devices in the Vishay BCcomponents VY1 Compact series are designed to save space while providing higher reliability for Class X1 (760 VAC) and Y1 (500 VAC) applications in accordance with IEC 60384-14.3, 3rd edition.

Featuring Y5U ceramic dielectrics, the VY1 Compact series is optimized for RFI and AC line filtering applications in power supplies, power and smart meters, white goods, and consumer electronics. The capacitors offer a capacitance range from 470 pF to 4700 pF — with tolerances of 20 % — over a temperature range of -40 C to +125 C.

The devices released today consist of a copper-plated ceramic disc with tinned copper-clad steel connection leads offering 0.6 mm diameters. VY1 Compact series capacitors are available with vertical (inline) kinked leads or straight leads with spacing of 10 mm or 12.5 mm. RoHS-compliant and halogen-free, the devices’ encapsulation is made of flame-resistant epoxy resin in accordance with UL 94 V-0.

Samples and sample kits of the VY1 Compact series are available now. Production quantities are available now, with lead times of 8 to 10 weeks for larger orders.

Resources:

AC ceramic disc capacitors

Check distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.