MENU
< Back  

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

Vishay Intertechnology High-Voltage SMD MLCCs Deliver High Reliability for Industrial and Telecom Applications

Featuring a Serial Electrode Design, Devices Offer Extended Voltage Range to 5 kV in Four Case Sizes From 1812 to 2225


MLCC

Products mentioned:

HV High Voltage Series
For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa. — Feb. 25, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of surface-mount multilayer ceramic chip capacitors (MLCCs) optimized for high-voltage industrial and telecom applications. Providing increased reliability over standard devices, the Vishay Vitramon HV High Voltage Series features a robust serial electrode design and an extended voltage range up to 5 kV in four standard EIA sizes from 1812 to 2225.

The higher breakdown voltage of the MLCCs released today increases reliability against voltage spikes, while their serial electrode design reduces the risk of short circuits due to mechanical cracks. Manufactured in noble metal electrode (NME) technology with a wet build process, the devices are ideal for input and output filtering in power supplies and analog and digital modems, snubbing in power converters, and buffering in voltage multipliers.

Featuring a X7R dielectric, HV High Voltage Series devices offer a voltage range from 3000 VDC to 5000 VDC, capacitance from 180 pF to 15 nF, a temperature coefficient of capacitance (TCC) of ± 15 % from -55 °C to +125 °C, and an aging rate of 1 % maximum per decade. RoHS-compliant, halogen-free, and Vishay Green, the MLCCs offer 100 % matte tin plate terminations.

Device Specification Table:

Dielectric Case Max. voltage (V) Capacitance
Min. Max.
X7R 1812 5000 180 pF 3.9 nF
1825 5000 330 pF 10 nF
2220 5000 390 pF 10 nF
2225 5000 470 pF 15 nF

Samples and production quantities of the HV High Voltage Series are available now, with lead times of 11 weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

  • lang-code-EN
  • lang-code-DE
  • lang-code-JP
  • lang-code-ZH