Vishay Intertechnology’s New Automotive Grade PIN Photodiodes Deliver Excellent Photoresponse Linearity for Small Signal Detection

For Automotive and Industrial Applications, AEC-Q101-Qualified Devices Deliver Fast Response Times in Three Low-Profile, Surface-Mount Packages
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
MALVERN, Pa. — Feb. 29, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) is broadening its optoelectronics portfolio with the introduction of six new Automotive Grade, high-speed silicon PIN photodiodes that feature excellent photoresponse linearity for small signal detection. Available in three low-profile, surface-mount packages, devices in the Vishay Semiconductors VEMDxx60X01 family offer fast response times, sensitive areas of 0.23 mm2, 0.85 mm2, and 7.5 mm2, and high reverse light current to 38 A for automotive and industrial applications.

The AEC-Q101-qualified photodiodes released today deliver excellent linearity down to the lowest signal levels without disruptions from ambient light noise. The linearity deviation of the reverse light current is less than 1 %, comparing the relative difference of the photocurrent generated by a small infrared signal (1 mW/cm2) with and without the presence of large background illumination (100 mW/cm2). This excellent linearity makes it particularly easy to design robust and reliable reflective sensors as used in touchless faucets, optical switches, proximity sensors or automotive rain sensors.

For the detection of visible and near infrared radiation, the VEMD1060X01, VEMD5060X01, and VEMD6060X01 are clear devices with a wide sensitivity range of 380 nm to 1070 nm. For 700 nm to 1070 nm infrared applications, the VEMD1160X01, VEMD5160X01, and VEMD6160X01 are black devices featuring a daylight blocking filter.

The VEMDxx60X01 family is available in the 2 mm by 1.25 mm by 0.85 mm top-view 0805 package; the 5 mm by 4 mm by 0.9 mm top-view QFN; and the 4 mm by 2 mm by 1.05 mm 1206. The devices feature 65 and 70 angles of half sensitivity, a wide temperature range of -40 C to +110 C, and wavelength of peak sensitivity of 820 nm or 840 nm. RoHS-compliant, halogen-free, and Vishay Green, the PIN photodiodes provide moisture sensitivity levels (MSL) to 3, in accordance with J-STD-020, for a floor life of 168 hours.

Device Specification Table:

Part # Ira (A)
@ λ =
890 nm,
1 mW/cm2
Spectral
bandwidth
(nm)
Wavelength
of peak
sensitivity
(nm)
Angle of
half
sensitivity
()
Package Radiant
sensitivity
area
(mm2)

Daylight
blocking
filter
VEMD1060X01 2.6 380 - 1070 820 70 0805 0.23 No
VEMD1160X01 2.6 700 - 1070 840 70 0805 0.23 Yes
VEMD5060X01 38 380 - 1070 820 65 QFN 7.5 No
VEMD5160X01 38 700 - 1070 840 65 QFN 7.5 Yes
VEMD6060X01 7 380 - 1070 820 70 1206 0.85 No
VEMD6160X01 7 700 - 1070 840 70 1205 0.85 Yes

Samples of the VEMDxx60X01 family are available now. Production quantities will be available in Q1 2016, with lead times of eight weeks for large orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.