Vishay Intertechnology Releases AEC-Q101-Qualified Tall Dome Transmissive Optical Sensors for Automotive and Industrial Applications

Single- and Dual-Channel Devices Offered in Compact 5.5 mm x 4 mm x 5.7 mm SMD Package


Optical Sensors

Products mentioned:

TCPT1600X01
TCUT1600X01
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
MALVERN, Pa. — April 12, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new AEC-Q101-qualified surface-mount transmissive optical sensors for automotive and industrial applications. Offered in a compact 5.5 mm by 4 mm by 5.7 mm package, the Vishay Semiconductors single-channel TCPT1600X01 and dual-channel TCUT1600X01 feature an increased dome height compared to previous-generation devices.

Thanks to their tall dome design, the devices released today offer more vertical headroom for the code wheel in turn-and-push applications. They can be used as position sensors for encoders in high-temperature environments close to motors, in addition to turn knobs, ignition locks, and adaptive headlights. Both sensors can detect motion and speed. With dual channels, the TCUT1600X01 can also be used to detect direction in applications such as electronic power steering (ESP) systems.

The single-channel TCPT1600X01 includes an infrared emitter and phototransistor detector located face-to-face in a surface-mount package, while the dual-channel TCUT1600X01 includes an infrared emitter and two phototransistor detectors. Both sensors deliver a typical output current of 1.6 mA, and operate at a wavelength of 950 nm. The devices feature a 3 mm gap width, apertures of 0.3 mm, and operate over a wide temperature range of -40 C to +105 C.

With a Moisture Sensitivity Level rating of 1 (MSL1), the TCPT1600X01 and TCUT1600X01 have an unlimited floor life. Compatible with reflow solder processes according to JEDEC−STD-020D, the devices are halogen-free, RoHS-compliant, and Vishay Green.

Samples and production quantities of the optical sensors are available now, with lead times of eight to 10 weeks for larger orders.

Resources:

Transmissive optical sensors from Vishay

Check TCPT1600X01 distributor stock on the Vishay website

Check TCUT1600X01 distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.