MENU
< Back  

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

Vishay Intertechnology VY1 Compact Series Ceramic Disc Capacitors Now Qualified to Biased 85/85 Accelerated Life Test for Increased Reliability

Devices Are Industry’s First to Offer High Pulse Strength to 10 kV While Withstanding Temperature of 85 C and Relative Humidity of 85 % at Rated Voltage for 1000 h


VY1CS

Products mentioned:

VY1 Compact Series
For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — Feb 6, 2017 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that its VY1 Compact series of AC-line-rated ceramic disc safety capacitors is now qualified to the “biased 85/85” accelerated life test. Providing extraordinary reliability for Class X1 (760 VAC) and Y1 (500 VAC) applications, the Vishay BCcomponents devices are the industry’s first to offer high pulse strength up to 10 kV while withstanding a temperature of 85 C and relative humidity of 85 % at rated voltage for 1,000 hours.

Standard X1- and Y1-rated ceramic safety capacitors are tested at a temperature of 40 C and relative humidity of 93 % per IEC 60384-14.4, the international standard for capacitors used in electronic equipment. While complying with IEC 60384-14.4, the more stringent humidity testing of the VY1 Compact series devices allows them to provide superior reliability and longer lifetimes than their standard counterparts.

Featuring Y5U ceramic dielectrics and diameters down to 7.5 mm, the space-saving capacitors are optimized for RFI and AC line filtering applications in power supplies, power and smart meters, white goods, industrial equipment, and consumer electronics. The devices offer a capacitance range from 470 pF to 4700 pF — with tolerances of 20 % — over a temperature range of -40 C to +125 C.

VY1 Compact series capacitors consist of a copper-plated ceramic disc with tinned copper-clad steel connection leads offering 0.6 mm diameters. The devices are available with vertical (inline) kinked leads or straight leads with spacing of 10 mm or 12.5 mm. RoHS-compliant, halogen-free, and Vishay Green, the capacitors’ encapsulation is made of flame-resistant epoxy resin in accordance with UL 94 V-0.

Samples and production quantities of the enhanced VY1 Compact series are available now, with lead times of six to eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

  • lang-code-EN
  • lang-code-DE
  • lang-code-JP
  • lang-code-ZH