MENU
< Back  

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

Vishay Intertechnology Space-Saving IHLP Inductor Offers High Temperature Performance for Automotive Applications

AEC-Q200-Qualified Device Features Operating Temperature to +155 C in 1616 Case Size With Low 2 mm Profile


IHLP

Products mentioned:

IHLP-1616BZ-5A
For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — Mar 9, 2017 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new AEC-Q200-qualified IHLP low profile, high current inductor in the 1616 case size that combines a high operating temperature to +155 C with a low profile of 2 mm to save space in automotive applications.

The Vishay Dale IHLP1616BZ-5A is optimized for energy storage in DC/DC converters up to 2 MHz. It also provides excellent attenuation of noise in high current filtering applications up to the SRF of the inductor. With a continuous operating temperature of 155 C, it can be used in under-the-hood applications including engine control units for noise suppression, filtering and DC/DC conversion, LED lighting, radar, LIDAR, optical and other sensors, along with entertainment and navigation systems.

The device released today features high efficiency with typical DCR from 4.0 mΩ to 102.0 mΩ and a wide range of inductance values from 0.10 H to 4.7 H. The IHLP-1616BZ-5A provides rated current to 19.0 A and handles high transient current spikes without saturation.

Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra low levels, the inductor offers high resistance to thermal shock, moisture, and mechanical shock. The IHLP-1616BZ-5A is RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Case size 1616
Profile (mm) 2.0
Inductance range (H) 0.10 to 4.7
DCR typ. (mΩ) 4.0 to 102.0
DCR max. (mΩ) 4.2 to 110.0
Heat rating current (A) 3.2 to 17.3
Saturation current (A) 1.8 to 19.0
SRF typ. (MHz) 28 to 320

Samples and production quantities of the new inductor are available now, with lead times of 10 weeks for large orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

  • lang-code-EN
  • lang-code-DE
  • lang-code-ZH
  • lang-code-JP