MENU
< Back  

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

Vishay Intertechnology VY1 and VY2 Series Ceramic Disc Capacitors Now Extended by a Mini Size Series to Save Board Space and to Lower Costs


VY Series

Products mentioned:

VY1 Series
VY2 Series
For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — Apr. 19, 2017 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that its popular VY1 and VY2 series of AC-line-rated ceramic disc safety capacitors are now extended by a Mini Size Series with Y5V ceramic dielectrics. Featuring body diameters down to 7.5 mm, the Vishay BCcomponents VY1…Y5V and VY2…Y5V are designed to save space, lower costs, and increase reliability for Class X1 (760 VAC) / Y1 (500 VAC) and Class X1 (440 VAC) / Y2 (300 VAC) applications, respectively, in accordance with IEC 60384-14.4.

The Y5V dielectric of the devices released today provides a higher dielectric constant, allowing for a reduction in diameter without losing capacitance value.

The VY1…Y5V and VY2…Y5V are optimized for RFI and AC line filtering applications in compact power supplies, power adapters for home automation devices, E-meters, home appliances, consumer electronics, and industrial equipment. The Mini Size Series safety capacitors offer a capacitance range from 1,000 pF to 10,000 pF — with tolerances of 20% and may be operated from −40 C to +125 C.

The devices consist of a silver-plated ceramic disc with tinned copper-clad steel connection leads offering 0.6 mm diameters. The capacitors are available with vertical (inline) kinked leads or straight leads with spacing of 10 mm or 12.5 mm for the VY1…Y5V and 5.0 mm, 7.5 mm, 10.0 mm, or 12.5 mm for the VY2…Y5V. RoHS-compliant, halogen-free, and Vishay Green, the components’ encapsulation is made of flame-resistant epoxy resin in accordance with UL 94 V-0.

Device Specification Table for VY1 and VY2 series, including VY1…Y5V and VY2…Y5V:

Series VY1 VY2
Ceramic class 1 2 1 2
Ceramic dielectric N750 (U2J) Y5S, Y5U,
Y5V
N750 (U2J) Y5S, Y5U, Y5V
Voltage (VAC) 500 760 500 760 300 440 300 440
Min. capacitance (pf) 10 33 10 68
Max. capacitance (pf) 22 4700 47 10, 000
Mounting Radial

Samples and production quantities of the VY1…Y5V and VY2…Y5V are available now, with lead times of six weeks for large orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

  • lang-code-EN
  • lang-code-DE
  • lang-code-JP
  • lang-code-ZH