Vishay Intertechnology Releases Space-Saving Super Red, Red, Amber, and Yellow Ultrabright LEDs in Compact Packages With Dome Lenses

Featuring Latest AllnGaP on Si Technology, Devices Deliver High Luminous Intensity to 14000 mcd and Emission Angle of 22
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
MALVERN, Pa. — April 24, 2017 — The Optoelectronics group of Vishay Intertechnology, Inc. (NYSE: VSH) has introduced a new series of super red, red, amber, and yellow ultrabright LEDs in compact untinted surface-mount packages with dome lenses. Utilizing the latest ultrabright AllnGaP on Si chip technology, the space-saving Vishay Semiconductors VLD.1535.. series delivers extremely high brightness with luminous intensity to 14000 mcd and an emission angle of 22 without the need for an external lens.

With their high brightness and small 2.3 mm by 2.3 mm by 2.6 mm footprints, the LEDs released today are the perfect choice for reliable performance in a wide range of applications, including traffic signals and signs, interior and exterior lighting, and indicators and backlighting for audio and video equipment, LCD switches, and illuminated advertising.

Available in gullwing and reverse gullwing versions, the devices offer high luminous flux and incorporate larger chip sizes to withstand drive currents up to 70 mA. The http://www.vishay.com/ppg?84876LEDs withstand ESD voltages up to 2 kV in accordance with JESD22-A114-B, and are luminous- and color-categorized per packing unit.

RoHS-compliant, halogen-free, and Vishay Green, VLD.1535..series LEDs are compatible with reflow soldering processes per J-STD-020 and preconditioned according to JEDEC Level 2a.

Device Specification Table:

Part # Color Luminous intensity
range (mcd)
@IF (mA) Wavelength typ. (nm) Forward voltage typ. (V) @ IF (mA)
VLDS1535.. Super red 2800 to 9000 50 630 2.2 50
VLDS1535.. Red 3550 to 11200 50 624 2.2 50
VLDS1535.. Amber 4500 to 14000 50 616 2.25 50
VLDS1535.. Yellow 4500 to 14000 50 589 2.3 50

Samples and production quantities of the VLD.1535..series are available now, with lead times of eight weeks.

For the latest in all things opto — articles, videos, and products — visit Vishay's Opto Squad blog site: www.vishayopto.com.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.