MENU
< Back  

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

New Vishay Intertechnology IHLP Inductor Offers High Temperature Performance for Commercial and Industrial Applications in Extreme Environments

Device Features Operating Temperature to +155 C in 1616 Case Size With Low 2 mm Profile


IHLP-1616BZ-51

Products mentioned:

IHLP-1616BZ-51
For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — May 10, 2017 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new IHLP low profile, high current inductor in the 1616 case size that combines a high operating temperature to +155 C with a low profile of 2 mm for commercial and industrial applications in extreme environments.

With a frequency range up to 2 MHz, the Vishay Dale IHLP-1616BZ-51 is optimized for energy storage in DC/DC converters and high current filtering up to the self-resonant frequency (SRF) of the inductor (see table below). Applications include notebooks, desktop PCs, and servers; low profile, high current power supplies, PMICs, and point of load (POL) converters; industrial and telecommunications power systems; and DC/DC converters for distributed power systems and FPGAs.

The device released today features high efficiency with typical DCR from 4.0 mΩ to 102.0 mΩ and a wide range of inductance values from 0.10 H to 4.7 H. The IHLP-1616BZ-51 provides rated current to 19.0 A and handles high transient current spikes without saturation.

Packaged in a 100 % lead (Pb)-free shielded, composite construction with a custom iron alloy that reduces buzz noise to ultra low levels, the inductor offers high resistance to thermal shock, moisture, and mechanical shock. The IHLP-1616BZ-51 is RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Case size 1616
Profile (mm) 2.0
Inductance range (H) 0.10 to 4.7
DCR typ. (mΩ) 4.0 to 102.0
DCR max. (mΩ) 4.2 to 110.0
Heat rating current (A) 3.2 to 17.3
Saturation current (A) 1.8 to 19.0
SRF typ. (MHz) 28 to 320

Samples and production quantities of the new inductor are available now, with lead times of 10 weeks for large orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

IHLP is a registered trademark of Vishay Intertechnology

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

  • lang-code-EN
  • lang-code-DE
  • lang-code-JP
  • lang-code-ZH