MENU
< Back  

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

Vishay Intertechnology RF MLCCs Offer Reliability and Design Flexibility With Industry’s First Operating Temps to +200 C in Small Cases

Devices Provide High Q and Low ESR for Telecom Base Stations and Military Communication Systems


VJHIFREQHT

Products mentioned:

VJ HIFREQ HT Series
For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — August 7, 2017 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced the industry’s first surface-mount multilayer ceramic chip capacitors (MLCCs) for high frequency RF and microwave applications to offer an operating temperature range to +200 C. For telecom base stations and military communication systems, the Vishay Vitramon VJ HIFREQ HT series provides ultra high Q and low ESR in four compact case sizes.

For high power communication transmitters and high frequency inverters exposed to temperatures of +175 C or higher, designers previously had to rely on MLCCs only qualified to +150 C. With their operating temperature range from -55 C to +200 C, the devices released today provide reliable, long term performance in these applications. For increased design flexibility, the MLCCs’ small 0402, 0603, 0805, and 1111 case sizes allow for placement close to components with high dissipation, such as SiC and GaN switches.

VJ HIFREQ HT series devices are based on an ultra stable ceramic dielectric and offer a high serial resonant frequency (SRF) and parallel resonant frequency (PRF). The MLCCs feature broad working voltages from 16 V to 500 V and a wide capacitance range from 0.1 pF to 3.3 nF, with tolerance as tight as 0.05 pF. The devices offer an excellent aging rate of 0 % per decade and high ESD withstand capabilities to protect against high voltage transients.

Manufactured in noble metal electrode (NME) technology with a wet build process, the capacitors are available with a variety of RoHS-compliant termination finishes, including nickel barrier with 100 % matte tin plate for reflow assembly (code “X”), non-magnetic copper barrier for applications sensitive to magnetic interference (code “C”), and silver-palladium for conductive epoxy assembly (code “E”). The VJ HIFREQ HT series is also available with a lead-bearing (minimum 4 %) termination finish (code “L”). The devices are halogen-free and Vishay Green (excluding “L” termination).

Device Specification Table:

Case Max. voltage (V) Capacitance
Minimum Maximum
0402 50 0.1 pF 47 pF
0603 200 0.1 pF 270 pF
0805 250 0.1 pF 1.0 nF
1111 500 0.2 pF 3.3 nF

Samples and production quantities of the VJ HIFREQ HT series are available now, with a lead time of nine weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

  • lang-code-EN
  • lang-code-DE
  • lang-code-JP
  • lang-code-ZH