MENU
< Back  

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

Vishay Intertechnology Extends Temperature Range of HOTcap K…H Series Automotive Grade MLCCs to an Industry-High +200 C

Radial-Leaded, Through-Hole Devices Are Built for the Most Extreme Automotive Operating Conditions


HOTcap

Products mentioned:

K...H Series
For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — Oct. 30, 2017 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that the company has extended the operating temperature range of its HOTcapK…H series of Automotive Grade, radial-leaded multilayer ceramic chip capacitors (MLCCs) to +200 C — the industry’s highest for Ceramic Class 2 through-hole devices.

The Vishay BCcomponents leaded MLCCs are now approved for operation over a temperature range of -55 C to +200 C for 500 hours, and provide unlimited operation to +175 C. The devices combine their high temperature performance with a wide capacitance range from 100 pF to 1 F and low capacitance tolerances as tight as 5 %.

Ideal for EMI filtering in sensors and DC motors in the most extreme automotive environments, K…H series capacitors are equipped with a high reliability MLCC insert produced in a unique wet build process and featuring noble metal electrodes. AEC-Q200 qualified with PPAP available on request, the leaded MLCCs are more robust to mechanical stress and can withstand higher operating temperatures than SMD parts, while saving space by eliminating the need for a PCB.

The Ceramic Class 1 and 2 MLCCs feature an ultra-stable C0G dielectric with a capacitance change of 30 ppm/K and a X0U dielectric with TCC of +22 % / -56 % from -55 C to +175 C. The X0U dielectric also fulfills the X7R specification of 15 % from -55 C to +125 C and the X9V specification of +22 % / -82 % from -55 C to +200 C. For direct welding on lead frames and / or overmolding with plastic, the devices offer straight or crimped leads with spacing of 2.5 mm and 5.0 mm. Their lead wires measure 0.5 mm or 0.6 mm and are constructed of 100 % tinned copper-clad steel.

Lead (Pb)-free, RoHS-compliant, and halogen-free, the capacitors offer a coating made of flame-retardant epoxy resin in accordance with UL 94 V-0.

Device Specification Table:

Ceramic class 1 2
Ceramic dielectric C0G X0U
Voltage (VDC) 50 100 200 50 100 200
Min. capacitance (pF) 100 100 100 10,000 10,000 10,000
Max. capacitance (pF) 12,000 12,000 8,200 1,000,000 470,000 180,000

Samples and production quantities of the extended K...H series are available now, with lead times of eight weeks. Sample kits are available from Vishay’s catalogue distributors, with the part number HOTC-KIT-KH.

Resources:

Leaded MLCCs from Vishay

Check distributor stock for the sample kit on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

# # #

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

HOTcap is a registered trademark of Vishay Intertechnology

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

  • lang-code-EN
  • lang-code-DE
  • lang-code-JP
  • lang-code-ZH