MENU
< Back  

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

Vishay Intertechnology Industrial Potentiometer Membrane Displacement Sensors Offer High Durability and Repeatability for Harsh Environments

Waterproof, Ultraflat Devices Feature IP66 Seal, Long Life > 3 Million Cycles


UIPMA

Products mentioned:

UIPMA, UIPMC
For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — Dec. 14, 2017 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced new rectilinear and rotational industrial potentiometer membrane displacement sensors designed to deliver reliable performance in harsh environmental conditions. Waterproof and ultraflat, the Vishay MCB UIPMA and UIPMC provide high durability and repeatability for a wide range of applications.

The sensors released today feature an IP66 seal and a very thin active layer with a thickness of 0.5 mm, while a double-sided adhesive layer allows for easy assembly. The devices offer high durability with long life > 3 million cycles (to 10 million and 20 million cycles on request), and operate over a temperature range of -10 C to +50 C.

With their durable design, the rectilinear UIPMA and rotational UIPMC are ideal for electrical actuators and cylinder positioning systems for aircraft seats, telecom antennas, syringe pumps and hospital beds, AC valve openings, ship masts, lift-truck steering control, and mining equipment for surveying ground movement. RoHS-compliant, the sensors are available in custom designs.

Device Specification Table:

Part number UIPMA UIPMC
Type Rectilinear Rotational
Total resistance 4.7 kΩ 10 kΩ
Tolerance 30 %
Linearity 2 % 5 %
Temperature coefficient -300 ppm/C 300 ppm/C

Samples and production quantities of the UIPMA and UIPMC are available now, with lead times of 12 weeks for larger orders.

# # #

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

  • lang-code-EN
  • lang-code-DE
  • lang-code-JP
  • lang-code-ZH