MENU
< Back  

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

New Vishay Intertechnology Conductive and Hybrid Conductive Aluminum Polymer Capacitors Save PCB Space and Lower Costs

Devices Deliver Longer Useful Life, Higher Ripple Current, and Lower Impedance Than Standard Aluminum Capacitors


For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — April 4, 2018 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced new conductive (184 CPNS, 185 CPNZ, and 186 CPNT series) and hybrid conductive (182 CPHZ and 183 CPHT series) aluminum polymer capacitors in a variety of case sizes ranging from 4 mm by 4 mm by 5.5 mm to 10 mm by 10 mm by 12.4 mm. The Vishay BCcomponents devices offer longer lifetimes than standard aluminum capacitors, while providing higher ripple current and better impedance to save PCB space and lower costs.

With useful life to 5000 hours at +105 C, ripple current to 5600 mA, and ESR down to 9 mΩ, the conductive aluminum polymer capacitors released today are optimized for mobile devices and consumer and telecom applications. For automotive and industrial applications, the hybrid conductive devices offer a lifetime to 10 000 hours at +105 C, ripple current to 2500 mA, and ESR down to 20 mΩ.

Available in AEC-Q200 qualified versions on request, the RoHS-compliant, surface-mount capacitors support automatic placement and high temperature reflow soldering in accordance with JEDEC.

Device Specification Table:

Series 182 CPHZ 183 CPHT 184 CPNS 185 CPNZ 186 CPNT
Type Hybrid conductive Hybrid conductive Conductive Conductive Conductive
Rated ripple current at 100 kHz (mA) 750 to 2500 500 to 2000 700 to 5600 980 to 5300 980 to 5100
ESR at 100 kHz (mΩ) 20 to 120 20 to 120 9 to 100 12 to 75 15 to 75
Useful life (h) at max. temp 10 000 4000 2000 5000 2000
Case sizes (mm) 5 x 5 x 5.8 to 10 x 10 x 10.5 5 x 5 x 5.8 to 10 x 10 x 10.5 4 x 4 x 5.5 to 10 x 10 x 12.4 6.3 x 6.3 x 5.8 to 10 x 10 x 12.4 6.3 x 6.3 x 5.8 to 10 x 10 x 12.4
Capacitance range (F) 10 to 330 10 to 330 4.7 to 3300 10 to 1500 10 to 1500
Tolerance (%) 20
Voltage range (V) 25 to 80 25 to 80 2.5 to 100 6.3 to 50 6.3 to 50
Temp. range (C) -55 to +105 -55 to +125 -55 to +105 -55 to +105 -55 to +125

Samples and production quantities of the 182 CPHZ, 183 CPHT, 184 CPNS, 185 CPNZ, and 186 CPNT are available now, with lead times of 12 to 16 weeks for large orders.

Resources:

Check 182 CPHZ distributor stock on the Vishay website

Check 183 CPHT distributor stock on the Vishay website

Check 184 CPHS distributor stock on the Vishay website

Check 185 CPHZ distributor stock on the Vishay website

Check 186 CPNT distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Paul Harrison, Senior MarCom Manager
Phone:  +49 9287 712 808 
Fax:  +49 9287 712 809 
E-mail:  paul.harrison@vishay.com

Sales contact: 

This release in:

  • lang-code-EN
  • lang-code-JP
  • lang-code-ZH
  • lang-code-DE