MENU

EB4 product information

Edgeboard Connectors, Dual Readout, 0.100" (2.54 mm) C-C, Standard and Right Angle Terminals

 Datasheet

FEATURES

Grid patterns: 0.100" C-C x 0.150" (2.54 mm x 3.81 mm) and 0.100" C-C x 0.200" (2.54 mm x 5.08 mm)
Standard and right angle terminals
Greater design latitude: body materials: glass-filled polyester and glass-filled polyphenylene sulfide 7 contact termination styles - 3 standard, 4 right angle 20 body sizes and 6 mounting styles

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled