MENU

Crystals

Vishay's frequency control product line offers a complete range of crystals and oscillators. These cost-effective commerical products are available in the standard packages as well as the latest in ceramic surface mount technology.

Crystals
Series
Product Image
Description
Frequency range (MHz)
(Min)
Frequency range (MHz)
(Max)
Frequency tolerance (ppm)
(Typ.)
Temperature stability (ppm)
(Typ.)
Operating temperature
(C)
Size
(mm)
Datasheet
info
Low Profile Holder Type Crystal Units 3.579545 66.000 -10 to +70
Datasheet
info
Low Profile SMD Type Crystal Units 3.579545 66.000 - 10 to + 70
Datasheet
info
Quartz Crystals 12 000 54 000 30 50 -10 to +70 3.2 x 2.5 x 0.8
Datasheet
info
Quartz Crystals 12.000 25.000 30 50 0 to + 70 5.0 x 3.2 x 0.8
Datasheet
info
Resistance Welded Miniature Crystal Units 10.000 125.000 10 10 - to -
Datasheet
info
Surface Mount Crystal 10.000 70.000 50 50 - 10 to + 60 8.0 x 4.5 x 1.8
Datasheet
info
Surface Mount Crystal 10.000 30.000 30 30 - 10 to + 60 6.0 x 3.5 x 1.0