MENU

Die & Wafer - FRED Pt® Die Gen 4

If you have questions or require additional information on these die / wafer products, please contact us via e-mail at die-wafer@vishay.com

Series
Technology
Speed
BVCES
(V)
IF
(A)
VF Typ
(V)
Operating Temperature (max)
Die Size X
(mm)
Die Size Y
(mm)
VS-4FD335H07A6x FRED Pt Gen 4 H 650 150 1.78 175 8.51 5.28
VS-4FD335U07A6x FRED Pt Gen 4 U 650 150 1.6 175 8.51 5.28
VS-4FD081H06A6x FRED Pt Gen 4 H 600 12 1.65 175 2.06 2.06
VS-4FD081U06A6x FRED Pt Gen 4 U 600 12 1.4 175 2.06 2.06
VF-4FD121H06A6x FRED Pt Gen 4 H 600 20 1.7 175 3.07 2.43
VF-4FD121U06A6x FRED Pt Gen 4 U 600 20 1.4 175 3.07 2.43
VF-4FD156H06A6x FRED Pt Gen 4 H 600 30 1.65 175 3.96 2.59
VF-4FD156U06A6x FRED Pt Gen 4 U 600 30 1.4 175 3.96 2.59
VF-4FD198H06A6x FRED Pt Gen 4 H 600 50 1.65 175 5.03 3.35
VF-4FD198U06A6x FRED Pt Gen 4 U 600 50 1.4 175 5.03 3.35
VS-4FD236H06A6x FRED Pt Gen 4 H 600 75 1.48 175 4.14 5.99
VS-4FD236U06A6x FRED Pt Gen 4 U 600 75 1.35 175 4.14 5.99
VS-4FD282H06A6x FRED Pt Gen 4 H 600 100 1.55 175 4.42 7.16
VS-4FD282U06A6x FRED Pt Gen 4 U 600 100 1.4 175 4.42 7.16
VS-4FD378H06A6x FRED Pt Gen 4 H 600 200 1.6 175 9.6 6.04
VS-4FD378U06A6x FRED Pt Gen 4 U 600 200 1.45 175 9.6 6.04
VS-4FD447H06A6x FRED Pt Gen 4 H 600 250 1.6 175 6.73 11.35
VS-4FD447U06A6x FRED Pt Gen 4 U 600 250 1.4 175 6.73 11.35
VS-4FD121H07A6x FRED Pt Gen 4 H 650 20 1.85 175 3.07 2.43
VS-4FD121U07A6x FRED Pt Gen 4 U 650 20 1.47 175 3.07 2.43
VS-4FD156H07A6x FRED Pt Gen 4 H 650 30 1.8 175 3.96 2.59
VS-4FD156U07A6x FRED Pt Gen 4 U 650 30 1.45 175 3.96 2.59
VS-4FD198H07A6x FRED Pt Gen 4 H 650 50 1.88 175 5.03 3.35
VS-4FD198U07A6x FRED Pt Gen 4 U 650 50 1.5 175 5.03 3.35
VS-4FD236H07A6x FRED Pt Gen 4 H 650 75 1.57 175 4.14 5.99
VS-4FD236U07A6x FRED Pt Gen 4 U 650 75 1.42 175 4.14 5.99
VS-4FD282H07A6x FRED Pt Gen 4 H 650 100 1.66 175 4.42 7.16
VS-4FD282U07A6x FRED Pt Gen 4 U 650 100 1.5 175 4.42 7.16
VS-4FD378H07A6x FRED Pt Gen 4 H 650 200 1.75 175 9.6 6.04
VS-4FD378U07A6x FRED Pt Gen 4 U 650 200 1.55 175 9.6 6.04
VS-4FD335H06A6x FRED Pt Gen 4 H 600 150 1.68 175 8.51 5.28
VS-4FD335U06A6x FRED Pt Gen 4 U 600 150 1.5 175 8.51 5.28