VISHAY PRODUCT DIE LIST - HEXFRED DIE Gen 3
If you have questions or require additional information on these die / wafer products, please contact us via e-mail at die-wafer@vishay.com
| Part Number | Die size (mils) | Package | Product Family | Reference packed part/ package | Trr (nsec) typ at 1A (probed) | Trr (nsec) typ at I rated or at 50A if If>50A | Vf typ (V) at rated current | Tjmax (°C) | Rated current (A) | Voltage (V) |
|---|---|---|---|---|---|---|---|---|---|---|
| H3051D06A5B | 51x51 | DIE ON WAFER | HEXFRED® gen3 | D-Pak | 52 | 50 | 1.1 | 150 | 1 | 600 |
| H3065D06A5B | 65x66 | DIE ON WAFER | HEXFRED® gen3 | TO220 | 56 | 1.13 | 150 | 3 | 600 | |
| H3075D06A5B | 75X76 | DIE ON WAFER | HEXFRED® gen3 | TO220 | 57 | 70 | 1.15 | 150 | 5 | 600 |
| H3085D06A5B | 85X131 | DIE ON WAFER | HEXFRED® gen3 | TO220 | 61 | 1.2 | 150 | 15 | 600 | |
| H3171D06A5B | 171x171 | DIE ON WAFER | HEXFRED® gen3 | 1.35 | 150 | 50 | 600 | |||
| H3135D06A5B | 135x135 | DIE ON WAFER | HEXFRED® gen3 | TO220 | 68 | 1.3 | 150 | 30 | 600 | |
| H3230D06A5B | 231X230 | DIE ON WAFER | HEXFRED® gen3 | 1.4 | 150 | 100 | 600 | |||
| H3356D06A5B | 356X356 | DIE ON WAFER | HEXFRED® gen3 | 150 | 240 | 600 | ||||
| H3090D12A5B | 90x91 | DIE ON WAFER | HEXFRED® gen3 | 1.59 | 150 | 5 | 1200 | |||
| H3107D12A5B | 107x130 | DIE ON WAFER | HEXFRED® gen3 | 1.85 | 150 | 8 | 1200 | |||
| H3115D12A5B | 115x155 | DIE ON WAFER | HEXFRED® gen3 | 2.05 | 150 | 15 | 1200 | |||
| H3169D12A5B | 169x220 | DIE ON WAFER | HEXFRED® gen3 | 1.78 | 150 | 25 | 1200 | |||
| H3169E12A5B | 169x220 | DIE ON WAFER | HEXFRED® gen3 | 150 | 25 | 1200 | ||||
| H3195D12A5B | 340x195 | DIE ON WAFER | HEXFRED® gen3 | 1.82 | 150 | 50 | 1200 | |||
| H3257D12A5B | 257x257 | DIE ON WAFER | HEXFRED® gen3 | 1.78 | 150 | 50 | 1200 | |||
| H3357D12A5B | 357x357 | DIE ON WAFER | HEXFRED® gen3 | 1.82 | 150 | 100 | 1200 | |||
| H3234D12A5B | 234x443 | DIE ON WAFER | HEXFRED® gen3 | 1.75 | 150 | 75 | 1200 | |||
| Part Number | Die size (mils) | Package | Product Family | Reference packed part | Trr (nsec) typ at 1A (probed) | Trr (nsec) typ at I rated or at 50A if If>50A | Vf max (V) at If, 25°C | Tjmax (°C) | Rated current (A) | Voltage (V) |





