Die & Wafer - Photo detectors
Showing 1 to 17 of 17 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package Type ▲▼ | Package Form ▲▼ | Package Dimensions L x W x H (mm) ▲▼ | Peak Wavelength λ p (nm) ▲▼ | Spectral Bandwidth (nm) ▲▼ | Output ▲▼ | Angle of Half Sensitivity φ (± deg) ▲▼ | Photo Sensitive Area (mm 2 ) ▲▼ |
|---|---|---|---|---|---|---|---|---|
| chip | Chip | 0.72 x 0.72 x 0.22 | 570 | 440 to 800 | 50 | 60 | 0.25 | |
| chip | Chip | 0.52 x 0.52 x 0.185 | 840 | 620 to 1000 | 65 to 750 | 60 | ||
| chip | Chip | 2.97 x 2.97 x 0.28 | 940 | 430 to 1100 | 55 | 60 | 7.5 | |
| chip | Chip | 3.05 x 2.1 x 0.28 | 970 | 640 to 1070 | 44 | 60 | 5.5 | |
| chip | Chip | 2.97 x 2.97 x 0.28 | 960 | 660 to 1050 | 55 | 60 | 7.5 | |
| chip | Chip | 2.37 x 2.37 x 0.28 | 940 | 430 to 1100 | 35 | 60 | 4.4 | |
| chip | Chip | 1.17 x 1.17 x 0.28 | 920 | 600 to 1040 | 7 | 60 | 0.88 | |
| chip | Chip | 1.47 x 1.07 x 0.28 | 960 | 640 to 1060 | 8.7 | 60 | 1.06 | |
| chip | Chip | 0.67 x 0.3 x 0.28 | 810 | 590 to 1010 | 0.59 | 60 | 0.055 | |
| chip | Chip | 0.67 x 0.3 x 0.28 | 800 | 580 to 1070 | 0.66 | 60 | 0.053 | |
| chip | Chip | 2.97 x 2.97 x 0.28 | 560 | 390 to 800 | 2.9 | 60 | 7.7 | |
| chip | Chip | 0.72 x 0.72 x 0.28 | 560 | 390 to 800 | 0.138 | 60 | 0.27 | |
| chip | Chip | 0.72 x 0.72 x 0.28 | 570 | 430 to 700 | 0.015 | 60 | 0.27 | |
| chip | Chip | 0.72 x 0.72 x 0.2 | 570 | 440 to 700 | 0.015 | 60 | 0.34 | |
| chip | Chip | 0.67 x 0.67 x 0.28 | 900 | 580 to 1040 | 1.95 | 60 | 0.23 | |
| chip | Chip | 0.67 x 0.67 x 0.28 | 970 | 610 to 1080 | 2.3 | 60 | 0.23 | |
| chip | Chip | 0.39 x 0.39 x 0.185 | 910 | 480 to 1080 | 60 |