MENU

Die & Wafer

Vishay's die and wafer products meet stringent customer requirements for power conversion, infrared emitting and detecting, and ambient light detecting applications. Factory support provides a range of testing options and custom capabilities.
V35PWxxx / V40PWxxx TMBS® Rectifiers in Low-Profile SlimDPAK Package
High current-density surface-mount TMBS® rectifiers in low-profile SlimDPAK package with typical height of 1.3 mm (just 57 % of DPAK package height) offer better thermal performance and are AEC-Q101 qualified.
V35PWxxx and V40PWxxx TMBS rectifiers offer better thermal performance in the low-profile SlimDPak Package