Searching . . .

Diodes - Band-switching diodes

Part number
Package
Int. construction
CD1 @ VR = 1V
(pF)
CD1 @ VR = 3V
(pF)
rf1 @ IF = 3mA
(Ω)
rf2 @ IF = 10mA
(Ω)
VF @ IF
(V, mA)
VR @ IF
(V, mA)
Datasheet
info
MicroMELF Glass Single Diode 1.5 @ 1 1.25 @ 3 0.7 @ 3 0.5 @ 10 1000 @ 100 35
Datasheet
info
MicroMELF Glass Single Diode 1.5 @ 1 1.2 @ 1.2 @ 3 0.9 @ 10 1000 @ 100 35
Datasheet
info
MiniMELF Glass SOD80 Single Diode 1.5 @ 1 1.25 @ 3 0.7 @ 3 0.5 @ 10 1000 @ 100 35
Datasheet
info
MiniMELF Glass SOD80 Single Diode 1.5 @ 1 1.2 @ 1.2 @ 3 0.9 @ 10 1000 @ 100 35
Datasheet
info
SOD123 Plastic Single Diode 1.5 @ 1 1.25 @ 3 0.7 @ 3 0.5 @ 10 1000 @ 100 35
Datasheet
info
SOD323 Plastic Single Diode 1.5 @ 1 1.25 @ 3 0.7 0.5 @ 10 1000 @ 100 35
Datasheet
info
SOD123 Plastic Single Diode 1.5 @ 1 1.2 @ 1.2 @ 3 0.9 @ 10 1000 @ 100 35
Datasheet
info
SOD323 Plastic Single Diode 1.5 @ 1 1.2 @ 1.2 0.9 @ 10 1000 @ 100 35
Datasheet
info
QuadroMELF Glass SOD80 Single Diode 1.5 @ 1 1.25 @ 3 0.7 @ 3 0.5 @ 10 1000 @ 100 35
Datasheet
info
QuadroMELF Glass SOD80 Single Diode 1.5 @ 1 1.2 @ 1.2 @ 3 0.9 @ 10 1000 @ 100 35