MENU

BAT46 product information

Small Signal Schottky Diode

 Datasheet

FEATURES

For general purpose applications
This diode features very low turn-on voltage and fast switching. This device is protected by a PN junction guard ring against excessive voltage, such as electrostatic discharges
This diode is also available in the SOD-123 case with type designation BAT46W-V and in the MiniMELF case with type designations LL46


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes