Searching . . .
VS-FCSP1H40LTR product information
FlipKY®, 1 A Chip Scale Package Schottky Barrier Rectifier

 VS-FCSP1H40LTR Datasheet

Features

  • Super low profile (0.6 mm)
  • One-fifth footprint of SMA
  • Ultralow VF per footprint area


Check all PDF documents

Documents

Datasheet
Application Notes
Application Note - Soldering Process Notes
Markings
Part Marking Information - FlipKY® 1.0 A/1.5 A
Package Drawings
Outline Dimensions - FlipKY® 1 A/1.5 A (Large Bump Pad Design)
Promotional Materials
Product Overview - FlipKY: Industry-First Chip Scale Schottky Diodes
Product Overview - FlipKY: Industry-First Chip Scale Schottky Diodes
Tape and Reel Info
Tape and Reel - FlipKY®
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links