Searching . . .
English •
日本語
•
简体中文
PRODUCTS
APPLICATIONS
COMPANY INFO
QUALITY AND
ENVIRONMENTAL
Products
»
Diodes
» VS-FCSP240LTR
VS-FCSP240LTR product information
FlipKY®, 1.5 A Chip Scale Package Schottky Barrier Rectifier
VS-FCSP240LTR Datasheet
Features
Ultra low VF per footprint area
Low leakage
Low thermal resistance
VS-FCSP240LTR Press Release
Check all PDF documents
Documents
Datasheet
VS-FCSP240LTR
Application Notes
Application Note
- Soldering Process Notes
Markings
Part Marking Information
- FlipKY® 1.0 A/1.5 A
Package Drawings
Outline Dimensions
- FlipKY® 1 A/1.5 A (Large Bump Pad Design)
Promotional Materials
Product Overview
- FlipKY: Industry-First Chip Scale Schottky Diodes
Product Overview
- FlipKY: Industry-First Chip Scale Schottky Diodes
Tape and Reel Info
Tape and Reel
- FlipKY®
Combine Checked Documents Into One PDF
Product Support
Sample Request
If you haven't already registered, you must
register
to submit a request.
* = required
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
*
Variations
Choose a variation
*
Variations
Please select from the criteria above to reduce the number of Variations
*
Part Number
Part Description
DocID
*
Quantity
*
Project Name
*
Estimated Annual Use
Customer Material Number
Start of Production
Month
Jan
Feb
Mar
Apr
May
Jun
Jul
Aug
Sep
Oct
Nov
Dec
Year
2010
2011
2012
2013
2014
Notes
Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must
register
to submit a request.
* Subject
* Message
Javascript must be enabled
Sales, Technical Questions...
Useful Links
Service and Support
Order Samples
Design Tools
Product Information
Databooks
On-line Literature Library
Technical Library
Video Library
Featured Products
Engineer’s Toolbox
Super 12