Searching . . .
VS-FCSP07H40TR product information
FlipKY®, Chip Scale Package Schottky Barrier Rectifier, 0.75 A

 VS-FCSP07H40TR Datasheet

Features

  • Ultra low VF to footprint area
  • Very low profile (< 0.6 mm)
  • Low thermal resistance


Check all PDF documents

Documents

Datasheet
Application Notes
Application Note - Soldering Process Notes
Markings
Part Marking Information - FlipKY® 0.5 A/0.75 A
Package Drawings
Outline Dimensions - FlipKY® 0.5 A/0.75 A
Promotional Materials
Product Overview - FlipKY: Industry-First Chip Scale Schottky Diodes
Product Overview - FlipKY: Industry-First Chip Scale Schottky Diodes
Tape and Reel Info
Tape and Reel - FlipKY®
Product Support
Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links