Diodes and Rectifiers - Medium and High Power Diodes - B-PUK (DO-200AB)
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ | IF(AV) (A) at Ths /TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VRRM ▲▼ | TJ (°C) ▲▼ | VFM (V) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | B-PUK (DO-200AB) | Single | 1600 at 55 | 16600 | 17400 | 400 to 3000 | -40 to +180 | 1.64 | No | |
Enlarge | B-PUK (DO-200AB) | Single | 2100 at 55 | 23900 | 25000 | 400 to 1000 | -40 to +180 | 1.55 | No | |
Enlarge | B-PUK (DO-200AB) | Single | 700 at 55 | 7500 | 7850 | 3000 | -40 to +150 | 1.66 | No |