Diodes - Medium/High Power Diodes - DO-205
|
Product Series
|
Package
|
Circuit configuration
|
IF(AV) (A) @ Ths/TC (°C)
|
IFSM @ 50 Hz
(A) |
IFSM @ 60 Hz
(A) |
VRRM
(V) |
trr
(ns) |
TJ
(°C) |
VFM
(V) |
|---|---|---|---|---|---|---|---|---|---|
| DO-8 (DO-205AA) | Single Diode | 150 @ 125 | 3000 | 3140 | 600 - 1200 | - 40 to 180 | 1.47 | ||
| DO-9 (DO-205AB) | Single Diode | 320 @ 100 | 4500 | 4700 | 600 - 1200 | - 40 to 180 | 1.33 | ||
| DO-9 (DO-205AB) | Single Diode | 300 @ 150 | 6550 | 6850 | 100 - 600 | - 65 to 200 | 1.40 | ||
| DO-9 (DO-205AB) | Single Diode | 330 @ 120 | 8250 | 8640 | 1600 - 2000 | - 40 to 180 | |||
| DO-9 (DO-205AB) | Single Diode | 300 @ 120 | 6050 | 6335 | 2500 | - 40 to 180 | |||
| DO-9 (DO-205AB) | Single Diode | 400 @ 120 | 8250 | 8640 | 800 - 1600 | - 40 to 200 | 1.62 | ||
| DO-8 (DO-205AA) | Single Diode | 150 @ 150 | 3570 | 3740 | 100 - 600 | - 40 to 200 | 1.33 | ||
| DO-30 (DO-205AC) | Single Diode | 200 @ 110 | 4700 | 4920 | 1600 - 2000 | - 40 to 180 | 1.40 | ||
| DO-30 (DO-205AC) | Single Diode | 200 @ 110 | 4700 | 4920 | 2400 | 150 | 1.40 | ||
| DO-9 (DO-205AB) | Single Diode | 200 @ 85 | 4990 | 5230 | 400 - 2500 | 1 | - 40 to 125 | 1.65 | |
| DO-9 (DO-205AB) | Single Diode | 200 @ 85 | 4990 | 5230 | 400 - 2500 | 1.5 | - 40 to 125 | 1.65 | |
| DO-9 (DO-205AB) | Single Diode | 200 @ 85 | 4990 | 5230 | 400 - 2500 | 2 | - 40 to 125 | 1.65 | |
| DO-9 (DO-205AB) | Single Diode | 380 @ 100 | 6050 | 6335 | 1600 - 2000 | - 40 to 180 | |||
| DO-9 (DO-205AB) | Single Diode | 380 @ 70 | 6050 | 6335 | 2500 - 3200 | - 40 to 150 | |||
| DO-9 (DO-205AB) | Single Diode | 480 @ 120 | 8250 | 8640 | 1600 - 2400 | - 40 to 190 | 1.62 |






