Diodes and Rectifiers - Medium and High Power Diodes - DO-8 (DO-205AA)
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ | IF(AV) (A) at Ths /TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VRRM ▲▼ | TJ (°C) ▲▼ | VFM (V) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | DO-8 (DO-205AA) | Single | 150 at 125 | 3000 | 3140 | 600 to 1200 | -40 to +180 | 1.47 | No |