VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZDiodesPress Releases
All Diodes press releases

Sept. 05, 2008

Vishay’s New 4-Line Bus Port Protection Array Provides Low Typical Capacitance of 1.2 pF and High Surge Current of > 11 A in Ultra-Compact LLP75 Leadless Package

May 23, 2008

Vishay’s New Double-Diode Bus Port-Protection Array Provides Capacitance of 1.5 pF Typical per Diode and Maximum Leakage Current of <0.1 µA in Ultra-Compact LLP75 Leadless Package

May 28, 2008

Vishay Releases New Enhanced 10-A to 25-A PowerBridge™ Rectifier Series With 600-V to 1000-V VRRM

January 23, 2008

Vishay Offers Two Quad ESD Diode Protection Arrays in New Ultra-Compact LLP1010-5L Package With 1-mm by 1-mm Footprint and Low 0.4-mm Profile for Board Space Savings

January 18, 2008

Vishay’s New ESD Single-Line Protection Diode is Industry’s First to Provide Low Capacitance of 1.5 pF in the New Leadless LLP1006 Package

December 19, 2007

Vishay Releases the Industry’s First 200-V Dual High-Voltage TMBS® Trench Schottky Rectifier

November 09, 2007

Vishay Offers Three New Single-Line ESD Protection Diodes in Ultra-Compact Plastic SOD923 Package for Space-Limited Applications

June 13, 2007

Vishay’s New 4-Line Bus Port Protection Diode Array Provides 15-kV ESD Protection, Low Typical Capacitance of <1 pF and Low Typical Leakage Current of <0.1 µA in Ultra-Compact LLP75 Leadless Package

May 18, 2007

Vishay’s New BiAs Single-Line ESD Protection Diode Features Low Profile of 0.4 mm, Low Typical Capacitance of <8 pF, and Low Maximum Leakage Current of <0.1 µA

April 18, 2007

Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP™ Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint

March 28, 2007

Vishay Offers Industry’s First 8-Diode ESD Protection Array in Ultra-Compact LLP1713 Package for Board Space Savings

February 21, 2007

Vishay’s New ESD Single-Line Protection Diode Features Low Profile of 0.4 mm, Low Maximum Leakage Current of 0.1 µA, and Low Typical Capacitance of 12 pF

November 29, 2006

Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package

May 30, 2006

Vishay's New 8-A, 600-V Ultrafast Rectifiers Offer 25-ns Reverse Recovery and 150-ns Forward Recovery Times for Lower Power Supply Losses

May 19, 2006

Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C

December 14, 2005

Vishay Releases Industry's First Dual High-Voltage TMBS Trench MOS Barrier Schottky Rectifier, Providing Lowest Forward Voltage Drop of 0.375 V

June 17, 2005

Vishay's New Low-Capacitance ESD Protection Diode Arrays Provide High Standard of Protection in Compact 2.0-mm by 2.0-mm and 1.6-mm by 1.6-mm SMD Packages

December 10, 2004

Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint

November 17, 2004

Vishay's New Dual High-Voltage Schottky Rectifiers Feature Industry-Best 200-V Reverse Voltage and 20-A Forward Current

Sept. 17, 2004

Vishay's New ESD Protection Diodes in SOD523 Package Provide Working Voltages from 1 V to 12 V and Maximum Clamping Voltages from 9 V to 25 V

July 23, 2004

Vishay's New Dual High-Voltage, High-Current Schottky Rectifier Reduces Power Loss With 100-V Reverse Voltage, 60 A Forward Current Ratings

April 23, 2004

Vishay Launches New Transient Voltage Suppressor Families with 500-W, 800-W, and 1000-W Peak Pulse Power Ratings

April 16, 2004

Vishay's New Schottky Diodes Combine Maximum Forward Voltage Down to 370 mV, Very Low Turn-On Voltage and Leakage Current, and Fast Switching in Ultra-Compact SOD 523 Package

March 19, 2004

Vishay’s New Zener Diode Series Offers High Reliability and Voltage Range From 2.4 V to 15 V in Tiny SOD 523 Package

December 17, 2003

Vishay's New High-Current-Density Schottky Rectifiers Are Rated for up to Three Times as Much Current as Industry-Standard Devices

October 10, 2003

Vishay's New SMF (DO219-AB) Diode Package Combines High Power Capability, 0.98-mm Height Profile for Substantial PCB Space Savings

Sept. 05, 2003

New 150-V High-Barrier-Height Schottky Rectifiers Offer Low Forward Voltage Drop, Low Leakage, and Maximum Junction Temperature of 175°C

April 04, 2003

New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C

March 31, 2003

Vishay Introduces First Devices in Leadless LLP75 Package Measuring 1.6 mm by 1.6 mm With 0.7-mm Height

January 03, 2003

Vishay Adds To Transient Voltage Suppressor (TVS) Families With Industry's Such First Single-Chip Devices Rated for Up to 540 V

August 17, 2001

New Vishay Telefunken Zener Diodes Feature Sharp Reverse Characteristic, Cost-Effective MiniMELF Packaging

June 08, 2001

New Schottky Diode Series Delivers Enhanced Single Surge Current and Capacitance Performance Suited for a Variety of Applications

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account